UCS HH-HS 145-125 7035
-
Housing half shell
1494978
Housing half-shell for creating a UCS housing with the dimensions 145 mm x 125 mm with heatsink. Half-shell is prepared to accommodate a heatsink UCS HS-HH 145-125 AL, material: polycarbonate, color: light gray, similar to RAL 7035
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Housing half shells |
Housing type | Universal housings |
Housing series | UCS |
Product family | UCS 145-125 |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 145 mm |
Height | 125 mm |
Depth | 21.75 mm |
PCB design | |
PCB thickness | 0.8 mm ... 3 mm |
Color (Housing) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 225 |
Insulating material | PC |
Housing material | PC |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VW PV 3.10.7:2005-02 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP20 |
Ambient conditions | |
Max. IP code to attain | IP40 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 95 % |
Type of PCB mount | Bolt mounting |
Thickness of the PCB | 0.8 mm ... 3 mm |
Mounting type | Screw mounting |
Mounting position | any |
Tightening torque / speed | Screw connection between housing halves: 1.2 - 1.4 Nm / 500 - 1000 rpm |
Mounting of PCB on corner feeder: 0.4 - 0.5 Nm / 500 - 1000 rpm |
Type of packaging | Box packaging |
Item number | 1494978 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | ACF |
Product key | ACFCAA |
GTIN | 4063151943554 |
Weight per piece (including packing) | 70.63 g |
Weight per piece (excluding packing) | 69.78 g |
Customs tariff number | 84879090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190603 |
ECLASS-15.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: n/a) |
SCIP | 1fe95ff3-d9b4-4745-b187-e20961400c37 |
Compatible products
-
-
UCS SW 125-H 7035 - Side panel 2203367
-
UCS SW 125-F 9005 - Side panel 2203365
-
UCS SW 125-H 9005 - Side panel 2203369
-
UCS SW 125-F AL - Side panel 2203366
-
UCS SW 125-H AL - Side panel 2203370
-
UCS SW 145-F 7035 - Side panel 2203372
-
UCS SW 145-H 7035 - Side panel 2203375
-
UCS SW 145-F 9005 - Side panel 2203373
-
UCS SW 145-H 9005 - Side panel 2203376
-
UCS SW 145-F AL - Side panel 2203374
-
UCS SW 145-H AL - Side panel 2203377
-
UCS CC 7035 - Corner inlay 2203395
-
UCS CC 9005 - Corner inlay 2203396
-
UCS CC 5018 - Corner inlay 2203398
-
UCS CC 3001 - Corner inlay 1222470
-
UCS CC 2003 - Corner inlay 1222468
-
UCS CC 5010 - Corner inlay 1222467
-
UCS CC 1018 - Corner inlay 1222463
-
UCS SF 3,5X20 - Screw set 2203402
-
UCS SF 3,5X40 - Screw set 2203403
-
UCS GD 9005 - Mounting set 2203401
-
UCS HAC 7035 - Height adapter 2203399
-
UCS HAC 9005 - Height adapter 2203400
-
UCS HH 145-125 9005 - Housing half shell 2203352
-
UCS HH 145-125 7035 - Housing half shell 2203351
-
UCS CCD 1018 - Corner inlay 1222532
-
UCS HS-HH 145-125 AL - Heatsink 1481698
-
UCS HSP 22-25 AL - Heat expansion element 1481702
-
UCS HSP 50-25 AL - Heat expansion element 1481703
-
UCS HH 145-125 7035 - Housing half shell 2203351
-
UCS PED 5018 - Stand 2203394
-
UCS PED 9005 - Stand 2203393
-
UCS PED 7035 - Stand 2203392
-
UCS SB M2,5X5 - Distance bolts 1494983
-
UCS SB M2,5X10 - Distance bolts 1494984
-
UCS SB M2,5X15 - Distance bolts 1494989
-
UCS SB M2,5X20 - Distance bolts 1494990
-
UCS SB M2,5X25 - Distance bolts 1494992
-
UCS SHS M2,5X4 - Screw set 1495002
-
UCS WM-B 7035 - Wall bracket 2203718
-
UCS WM-B 9005 - Wall bracket 2203719
-
UCS WM-B 5018 - Wall bracket 2203391
-
UCS CP 7035 - Corner guards 2203346
-
UCS CP 9005 - Corner guards 2203347
-
UCS CP 5018 - Corner guards 2203348
-
UCS CS 7035 - Stacking adapters 2203720
-
UCS CS 9005 - Stacking adapters 2203721
-
UCS CS 5018 - Stacking adapters 1029039
-
UCS DIN 145-F 7035 - DIN rail adapter 2203839
-
UCS DIN 145-F 9005 - DIN rail adapter 1174341
Your advantages
High degree of application flexibility, thanks to the modular housing design
Flexible PCB attachment, adapts to virtually all form factors
Practical customization options
Reduced logistics outlay, thanks to components which are compatible with one another
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates