BC 107,6 DKL R D2,4 KPG BK
-
Housing cover with touch display
1684628
DIN rail housing for use in distribution boards in accordance with DIN 43880, Latching cover (non-detachable), integrated capacitive 2.4" touch display, resolution: 320 x 240 Pixel(s), interface: 4-wire SPI, width: 107.6 mm, height: 45 mm, depth: 13.5 mm
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Cover |
Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
Housing series | BC |
Product family | BC 107,6.. |
Number (Connection openings) | 0 |
Ventilation openings present | no |
Display | |
Display type | TFT, IPS |
Display type | capacitive |
Diagonal | 2.4 in. / 6.1 cm (Display) |
Screen resolution | 320 x 240 Pixel(s) (QVGA) |
Display formats | 3:4 |
Display lighting type | LED, white |
Controller | GT911 (Goodix) |
Interface | 4-wire SPI |
Width | 107.6 mm |
Height | 45 mm |
Depth | 13.5 mm |
Color (Housing cover) | black (RAL 9005) |
Material | PC |
Flammability rating according to UL 94 | V0 |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -30 °C ... 70 °C |
Type of PCB mount | Latching |
Mounting type | Latching with upper housing part |
Type of packaging | Box packaging |
Item number | 1684628 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | ACH |
Product key | ACHBAI |
GTIN | 4067923251861 |
Weight per piece (including packing) | 49.7 g |
Weight per piece (excluding packing) | 43.84 g |
Customs tariff number | 85480090 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27190603 |
ECLASS-15.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BC 107,6 OT U11 BK VPE80 - Upper housing part 1006943
-
BC 107,6 OT 000C0C KMGY VPE80 - Upper housing part 1025418
-
BC 107,6 OT 2121 KMGY - Upper housing part 1038850
-
BC 107,6 OT 0C0C0C0C KMGY - Upper housing part 1046365
-
BC 107,6 OT 2000 KMGY - Upper housing part 1050443
-
BC 107,6 OT 0101 KMGY MOQ80 - Upper housing part 1065104
-
BC 107,6 OT 0C0C0C0C BK - Upper housing part 1066143
-
BC 107,6 OT 1102 KMGY VPE80 - Upper housing part 1080948
-
BC 107,6 OT 1112 KMGY - Upper housing part 1086268
-
BC 107,6 OT 1121 BK - Upper housing part 1108020
-
BC 107,6 OT 1210 BK - Upper housing part 1163398
-
BC 107,6 OT 1D1K1P0R KMGY - Upper housing part 1340863
-
BC 107,6 OT 0202 KMGY - Upper housing part 1351310
-
BC 107,6 OT U11 GY7021 - Upper housing part 1351374
-
BC 107,6 OT 0C0C0C0C GY7021 - Upper housing part 1480246
-
BC 107,6 OT 1120 KMGY - Upper housing part 1554865
-
BC 107,6 OT 1120C KMGY - Upper housing part 1646761
-
BC 107,6 OT 1212 KMGY - Upper housing part 1679649
-
BC 107,6 OT 2122 BK - Upper housing part 1684636
-
BC 107,6 OT U11 BK - Upper housing part 2200721
-
BC 107,6 OT 0121 KMGY - Upper housing part 2202301
-
BC 107,6 OT 1121 KMGY - Upper housing part 2203260
-
BC 107,6 OT U22 BK - Upper housing part 2203763
-
BC 107,6 OT U11 RD3000 - Upper housing part 2203809
-
BC 107,6 OT U11 KMGY - Upper housing part 2896076
-
BC 107,6 OT U22 KMGY - Upper housing part 2896089
-
BC 107,6 UT HBUS KMGY - Mounting base housing 2202951
-
BC 107,6 UT HBUS KMGY/RD - Mounting base housing 2203517
-
BC 107,6 UT HBUS FS BK VPE80 - Mounting base housing 1006953
-
BC 107,6 UT HBUS GY7021 - Mounting base housing 1385674
-
BC 107,6 UT HBUS GY W/ORG CLP - Mounting base housing 1749649
-
BC 107,6 UT HBUS BK W/ORG CLP - Mounting base housing 2203815
-
HBUS8 107,6-8P-1S BK - DIN rail bus connector 1252173
-
HBUS 107,6-16P-1S BK - DIN rail bus connector 2896306
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/9-3IS-2,54 - Pin strip 1252178
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
KP BC K4 C2 P5 - Membrane keypad 1337341
-
KP BC K6 C2 P7 - Membrane keypad 1337344
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Fast device development with integrated 2.4" touch display
Suitable for different device requirements, thanks to housing versions with and without membrane keypad
Coordinated housing, keypad, and display design
Maximum flexibility with many combination options for the housing cover and upper parts
Customization of membrane keypad via configurator
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates