UKH 50-3L/FE-F
-
High-current terminal block
3076640
High-current terminal block, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 8, number of positions: 4, connection method: Screw connection, Rated cross section: 50 mm2, cross section: 16 mm2 - 70 mm2, mounting type: direct screw connection, color: gray/black-yellow
Product details
Product type | High current terminal block |
Number of positions | 4 |
Number of connections | 8 |
Number of rows | 1 |
Potentials | 4 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 8 |
Nominal cross section | 50 mm² |
Level 1 above 1 below 1 | |
Screw thread | M6 |
Tightening torque | 6 ... 8 Nm |
Stripping length | 24 mm |
Internal cylindrical gage | B10 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 16 mm² ... 70 mm² |
Cross section AWG | 6 ... 2/0 (converted acc. to IEC) |
Conductor cross section flexible | 25 mm² ... 70 mm² |
Conductor cross section, flexible [AWG] | 3 ... 2/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 25 mm² ... 50 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 25 mm² ... 50 mm² |
2 conductors with same cross section, solid | 10 mm² ... 16 mm² |
2 conductors with same cross section, flexible | 10 mm² ... 16 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 10 mm² ... 16 mm² |
Nominal current | 150 A |
Maximum load current | 150 A (with 50 mm² conductor cross section) |
Nominal voltage | 1000 V |
Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. |
Nominal cross section | 50 mm² |
Dimensional drawing |
|
Width | 80 mm |
Height | 76 mm |
Color | gray/black-yellow |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | direct screw connection |
Item number | 3076640 |
Packing unit | 3 pc |
Minimum order quantity | 3 pc |
Note | Made to order (non-returnable) |
Sales key | BE13 |
Product key | BE1311 |
GTIN | 4046356707145 |
Weight per piece (including packing) | 515 g |
Weight per piece (excluding packing) | 515 g |
Customs tariff number | 85369010 |
Country of origin | PL |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBI 3-20 - Fixed bridge 0201317
-
FBI 2-20-EX - Fixed bridge 0201113
-
FBI 3-20-EX - Fixed bridge 0201812
-
UKH 50 EP - Insertion profile 3009228
-
AGK 10-UKH 50 - Pick-off terminal block 3001763
-
SZS 1,2X8,0 VDE - Screwdriver 1205082
-
X-PEN 0,35 - Marker pen 0811228
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
TMT 10 R - Marker for terminal blocks 0816210
-
TMT 10 R CUS - Marker for terminal blocks 0824500
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates