cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 285 A | 2 - 300 | ||
| Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |
| C | ||||
| 600 V | 285 A | 2 - 300 | ||
| Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |
High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, mounting type: direct screw connection, color: blue
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 285 A | 2 - 300 | ||
| Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |
| C | ||||
| 600 V | 285 A | 2 - 300 | ||
| Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |