HV M6/2 NFF COMP
-
High-current connector
1346746
High-current connector, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 35 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Bolt connection terminal block |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 4.06 W |
| Number of connections per level | 2 |
| Nominal cross section | 35 mm² |
| 1 level | |
| Connection method | Bolt connection |
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
| Connection in acc. with standard | IEC 60947-7-1 |
| Nominal cross section | 35 mm² |
| Nominal current | 125 A |
| Maximum load current | 125 A |
| Nominal voltage | 1000 V |
| Connection in acc. with standard | NF F61-017 |
| Nominal cross section | 25 mm² |
| Maximum total current | 101 A |
| Nominal voltage | 1000 V |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 2.5 mm² ... 35 mm² |
| Cross section range AWG | 14 ... 2 (converted acc. to IEC) |
| Bolt length | 16 mm |
| Bolt diameter | 6 mm |
| Screw thread | M6 |
| Tightening torque | 8.00 Nm |
| Connection in acc. with standard | DIN 46235:1983-07 |
| Cross section | 6 mm² ... 35 mm² |
| Cross section range AWG | 10 ... 2 (converted acc. to IEC) |
| Bolt length | 16 mm |
| Bolt diameter | 6 mm |
| Screw thread | M6 |
| Tightening torque | 8.00 Nm |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 2.5 mm² ... 6 mm² |
| Cross section range AWG | 14 ... 10 (converted acc. to IEC) |
| Bolt length | 16 mm |
| Bolt diameter | 6 mm |
| Screw thread | M6 |
| Tightening torque | 8.00 Nm |
| Connection in acc. with standard | NF F00-363:1995-12-01 |
| Cross section | ... 25 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Bolt diameter | 6 mm |
| Screw thread | M6 |
| Tightening torque | 8.00 Nm |
| Connection in acc. with standard | NF F00-363 |
| Cross section | 0.5 mm² ... 25 mm² |
| Additional text | Release list on request |
| Cross section range AWG | (converted acc. to IEC) |
| Width | 16 mm |
| Height | 56.1 mm |
| Bolt length | 17 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| NF F61-017 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1346746 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BE4 |
| Product key | BE4212 |
| GTIN | 4063151661908 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27250190 |
| ECLASS-15.0 | 27250190 |
ETIM
| ETIM 10.0 | EC002848 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
HV M6/1-VS 3 - Connection element 3049275
-
HV M12/2-TP - Divider plate 3049709
-
HV M6/1-AP - Cover profile 3049903
-
WS-4K - Warning label 1004584
-
CLIPFIX 35-5 - End bracket 3022276
-
AP-BTO 5,5/14 - Cover profile 3281151
-
APH-HV - Cover profile carrier 1069621
-
APH-HV-M - Cover profile carrier 1136699
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
ZB 12:UNPRINTED - Zack marker strip 0812120
-
ZB 12 CUS - Zack marker strip 0824942
-
ZB 12,LGS:L1-N,PE - Zack marker strip 0812146
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UC-TM 12 CUS - Marker for terminal blocks 0824613
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
UCT-TM 12 CUS - Marker for terminal blocks 0829630
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates