MCR-FL-HT-T-I
-
Head-mounted transducer
2864529
MCR head-mounted temperature transducers: Programmable loop-powered temperature transducers for resistance thermometers, thermocouples, resistance-type sensors and voltage sensors
Free download available.
Downloads
Product details
| Product type | Temperature transmitter |
| Configuration | Using MCR-PI-CONF-WIN configuration software package |
| Functionality | |
| Configuration | Using MCR-PI-CONF-WIN configuration software package |
| Switch-on delay | 6 s |
| Test voltage input/output | 2 kV AC (50 Hz, 60 s) |
| Step response (10-90%) | < 2 s |
| Transmission error voltage sensor | ±20 µV (-10 mV ... 100 mV) |
| Transmission error thermocouples | typ. 0.5 K (K, J, T, E, L, U), 1.0 K (N, C, D), 2.0 K (S, B, R) |
| Transmission error resistance-type sensor | ±0.1 Ω (10 ... 400 Ω), ±1.5 Ω (10 ... 2000 Ω) |
| Transmission error resistance thermometer | 0.2 K (Pt 100, Ni 100), 0.5 K (Pt 500, Ni 500), 0.3 K (Pt 1000, Ni 1000) |
| Supply | |
| Designation | Loop-powered |
| Supply voltage range | 8 V DC ... 35 V DC |
| Max. current consumption | < 3.5 mA |
| Signal | |
| Number of inputs | 1 |
| Input signal | Temperature |
| Measurement | |
| Configurable/programmable | Yes, programmable |
| Sensor types (RTD) that can be used | Pt, Ni (100, 500, 1000); min. measurement range 10 K |
| Sensor types that can be used (TC) | B, C, D, E, J, K, L, N, R, S, T, U; minimum measurement range 50 K/500 K |
| Temperature measuring range: Pt 100 | -200 °C ... 850 °C (freely adjustable) |
| Temperature measuring range: Pt 500 | -200 °C ... 250 °C (freely adjustable) |
| Temperature measuring range: Pt 1000 | -200 °C ... 250 °C (freely adjustable) |
| Temperature measuring range: Ni 100 | -60 °C ... 250 °C (freely adjustable) |
| Temperature measuring range: Ni 500 | -60 °C ... 150 °C (freely adjustable) |
| Temperature measuring range: Ni 1000 | -60 °C ... 150 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ B | 0 °C ... 1820 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ C | 0 °C ... 2320 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ D | 0 °C ... 2495 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ E | -270 °C ... 1000 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ J | -210 °C ... 1200 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ K | -270 °C ... 1372 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ L | -200 °C ... 900 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ N | -270 °C ... 1300 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ R | -50 °C ... 1760 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ S | -50 °C ... 1760 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ T | -270 °C ... 400 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ U | -200 °C ... 600 °C (freely adjustable) |
| Linear resistance measuring range | Resistance-type sensor from 10 Ω to 400 Ω and from 10 Ω to 2000 Ω; minimum measurement range 10 Ω/100 Ω |
| Linear mV signal range | -10 mV ... 75 mV (min. measurement range 5 mV) |
| Connection technology | 2-, 3-, 4-conductor |
| Frequency: | |
| Configurable/programmable | no |
| Signal: Current output | |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Current output signal | 4 mA ... 20 mA |
| 20 mA ... 4 mA | |
| Output current with wire break | ≤ 3.6 mA or ≥ 21 mA (adjustable) |
| Output current with short-circuit | ≤ 3.6 mA or ≥ 21 mA (adjustable, not for thermocouples) |
| Output current range with overrange/underrange | ≤ 20.5 mA / ≥ 3.8 mA (linear increase/decrease) |
| Output current limit | ≤ 25 mA |
| Load/output load current output | max (Vsupply - 8 V) / 0.025 A (current output) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 1.75 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.75 mm² |
| Conductor cross-section AWG | 24 ... 15 |
| Color | green (RAL 6021) |
| Housing material | PC |
| Ambient conditions | |
| Degree of protection | IP00 |
| IP66 (Installed in the connection head) | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61326-1 (IEC 61326) and NAMUR NE 21 |
| Noise emission | |
| Standards/regulations | EN 61326-1 (IEC 61326) and NAMUR NE 21 |
| Assembly note | Connection head according to DIN 43729 form B |
| Mounting position | any |
| Item number | 2864529 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK1 |
| Product key | DK1142 |
| GTIN | 4017918893224 |
| Weight per piece (including packing) | 73 g |
| Weight per piece (excluding packing) | 73 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 41112105 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Freely programmable via MCR/PI-CONF-WIN
For installation in connecting head, form B
Two-wire transmitter for resistance thermometers, thermocouples, resistance-type sensors, and voltage sensors
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates