FA MCR-EX-HT-TS-I-OLP-PT
-
Head-mounted transducer
2908743
The output loop-powered head transmitter transmits up to two sensor signals from RTD and TC sensors as well as from resistance-type sensors and voltage sensors via HART communication or 4 ... 20 mA, configurable. SIL 2/3, intrinsic safety.
Free download available.
Downloads
Product details
Product type | Temperature transmitter |
Product family | Field Analog |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Step response (0–99%) | 0.8 s (TC) |
Electrical isolation Input/output | |
Test voltage | 2 kV AC |
Supply | |
Supply voltage range | loop-powered, no external supply necessary |
11 V ... 42 V (Standard) | |
11 V ... 32 V (SIL active) | |
11 V ... 30 V (Ex) |
Measurement | |
Input voltage range | -20 mV ... 100 mV |
Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire |
Sensor types that can be used (TC) | A, B, C, D, E, J, K, L, N, R, S, T, U |
Temperature measuring range | -250 °C ... 2500 °C (Range depending on the sensor type) |
-200 °C ... 850 °C (Pt 100) | |
Temperature measuring range | > 10 K (RTD) |
> 50 K (TC) | |
Linear resistance measuring range | 10 Ω ... 2000 Ω (Minimum measuring span: 10 Ω) |
Signal | |
Current output signal | 4 mA ... 20 mA (HART) |
20 mA ... 4 mA (HART) | |
Max. current output signal | 23 mA |
Load | (UL - 11 V) / 0,023 A |
HART coding | FSK ± 0.5 mA |
HART version | 7 |
Transmission speed | 1200 Baud |
Mains frequency filter | 50/60 Hz |
Communication resistance | ≥ 250 Ω |
Switch-on delay | approx. 10 s (HART) |
approx. 28 s (Measured value) |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Ambient conditions | |
Degree of protection | IP33 (upon installation in field housing IP66/67, NEMA 4X) |
Ambient temperature (operation) | -40 °C ... 85 °C |
-40 °C ... 70 °C (SIL active) | |
Ambient temperature (storage/transport) | -50 °C ... 100 °C |
Altitude | ≤ 4000 m (Above sea level) |
Climatic class | C1 |
Permissible humidity (operation) | 5 % ... 95 % (condensation permitted) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 1G Ex ia IIC T6...T4 Ga |
II 2G Ex ia IIC T6...T4 Gb | |
Certificate | EPS 17 ATEX 1 130 X |
IECEx | |
Identification | Ex ia IIC T6...T4 Ga |
Ex ia IIC T6...T4 Gb | |
Certificate | IECEx EPS 17.0076X |
UL, USA/Canada | |
Identification | UL 61010 Recognized |
FM | |
Identification | NI / Class I / Div. 1, 2 / Group ABCD T6/T5/T4 |
IS / Class I / Div. 1, 2 / Group ABCD | |
CSA | |
Identification | Exia / Class I / Group ABCD T6/T5/T4 |
Assembly note | Installation in connection head according to DIN 43729 form B |
Item number | 2908743 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK3 |
Product key | DK1242 |
Catalog page | Page 189 (C-5-2019) |
GTIN | 4055626347790 |
Weight per piece (including packing) | 197.1 g |
Weight per piece (excluding packing) | 197.1 g |
Customs tariff number | 85437090 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 41112105 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates