USEN 14 N
-
Fuse modular terminal block
3048357
Fuse modular terminal block, fuse type: Screw cartridge, fuse type: D 01 / E 14, nom. voltage: 400 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2- 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: light gray
Product details
| Order information: | Fuse-link not supplied as standard |
| Note on application | for NEOZED fuse-links |
| Product type | Fuse terminal block |
| Pitch | 27 mm |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Fuse type | Screw cartridge |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 4.06 W |
| Fuse | D 01 / E 14 |
| Number of connections per level | 2 |
| Nominal cross section | 35 mm² |
| Level 1 | |
| Connection method | Screw connection |
| Screw thread | M6 |
| Tightening torque | 3.5 ... 4 Nm |
| Stripping length | 19 mm |
| Internal cylindrical gage | B8 |
| Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
| Cross section AWG | 14 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 1.5 mm² ... 35 mm² |
| Conductor cross-section, flexible [AWG] | 14 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 25 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 25 mm² |
| Cross-section with insertion bridge, rigid | 25 mm² |
| Cross-section with insertion bridge, flexible | 25 mm² |
| 2 conductors with same cross section, rigid | 1.5 mm² ... 10 mm² |
| 2 conductors with same cross section, flexible | 1.5 mm² ... 10 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 10 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 10 mm² |
| Nominal cross section | 35 mm² |
| Nominal current | 16 A (the current is determined by the fuse used) |
| Maximum load current | 16 A (with 35 mm² conductor cross-section) |
| Nominal voltage | 400 V (the voltage is determined by the fuse used) |
| Width | 27 mm |
| Height | 82.7 mm |
| Depth on NS 35/7,5 | 71.9 mm |
| Depth on NS 35/15 | 79.4 mm |
| Pitch | 27 mm |
| Color | beige (RAL 7032) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | IIIa |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3048357 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BE1 |
| Product key | BE1235 |
| GTIN | 4017918976262 |
| Weight per piece (including packing) | 103.8 g |
| Weight per piece (excluding packing) | 97.806 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
ETIM
| ETIM 10.0 | EC000899 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.667 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 36-27/L1-L2-L3 - Insertion bridge 3009354
-
MA 20X 8 BK - Marker carriers 0814270
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
SZF 3-1,0X5,5 - Screwdriver 1206612
Your advantages
The NEOZED® system features an impressive high current carrying capacity
These fuse terminal blocks are designed for NEOZED® fuses
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates