cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 24 V | 6.3 A | 20 - 14 | ||
| C | ||||
| 24 V | 6.3 A | 20 - 14 | ||
| F | ||||
| 500 V | 6.3 A | 20 - 14 | ||
| D | ||||
| 600 V | 5 A | 20 - 14 | ||
Fuse terminal block, fuse type: G / 5 x 20, nominal operating voltage: 24 V, rated current: 6.3 A, nominal
cross-section: 2.5 mm2, cross-section: 0.5 mm2 - 2.5 mm2, mounting types: NS 35/7,5, NS 35/15, color: dark
gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 24 V | 6.3 A | 20 - 14 | ||
| C | ||||
| 24 V | 6.3 A | 20 - 14 | ||
| F | ||||
| 500 V | 6.3 A | 20 - 14 | ||
| D | ||||
| 600 V | 5 A | 20 - 14 | ||