ECS-P-122X169-L-UV1-2M12
-
Front plate
2230006
Snap-in locking two female M12-SPEEDCON faceplate of the ECS Family. IP66/IP67/IP68/IP69 rated when mated with associated enclosure. Color: Black (9005), Width: 196 mm, Height: 34 mm, Depth: 62 mm
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Degree of protection | The specification for IP protection applies to the item combination ECS-B-... in conjunction with an unaltered ECS-P...-B front panel. |
| Degree of protection | When using front panels with connection technology, the IP protection class of the connection technology determines the protection class of the overall solution. |
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Product type | Front plate |
| Housing type | Outdoor housing |
| Housing series | ECS |
| Product family | ECS..122X..L.. |
| Dimensional drawing |
|
| Width | 196 mm |
| Height | 34 mm |
| Depth | 62 mm |
| PCB design | |
| PCB thickness | 1.57 mm ... 2.36 mm |
| Color (Housing) | black (RAL 9005) |
| Material Housing | PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 2000 - 10 Hz |
| Sweep speed | 1 octave/min |
| Acceleration | 15g (61.6 Hz ... 2000 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Semi-sinusoidal |
| Acceleration | 50g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 |
| Test duration | 96 h |
| Test for substances that would hinder coating with paint or varnish | |
| Specification | VDMA 24364:2018-05 |
| Result | Test passed |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Result, degree of protection, IP code | IP66/IP68 (2 m/24 h) |
| Ambient conditions | |
| Degree of protection | IP66/IP67 |
| Max. NEMA code to attain | 6 |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Ambient temperature (storage/transport) | -40 °C ... 100 °C |
| Number of PCB holders | 1 |
| Thickness of the PCB | 1.57 mm ... 2.36 mm |
| Mounting type | Mechanical latch to base |
| Item number | 2230006 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | ACF |
| Product key | ACFDAB |
| GTIN | 4055626381411 |
| Weight per piece (including packing) | 139.62 g |
| Weight per piece (excluding packing) | 132.38 g |
| Customs tariff number | 84879090 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | f796aca6-c6e9-48c3-a3f4-2aecb153bd8c |
Compatible products
-
SACC-CI-M12FS-4CON-L 90 SH SCO - Contact carrier 1432444
-
SACC-CI-M12FS-4CON-L90 SCO - Contact carrier 1436628
-
SACC-CI-M12FSD-4CON-L90 SCO - Contact carrier 1432457
-
SACC-CI-FS-5CON-L 90 SH SCO - Contact carrier 1432431
-
SACC-CI-M12FS-5CON-L90 SCO - Contact carrier 1436644
-
SACC-CI-M12FS-8CON-L90 SH SCO - Contact carrier 1437009
-
SACC-CI-M12FS-8CON-L90 SCO - Contact carrier 1436990
-
SACC-CI-M12FS-12CON-L90 SH - Contact carrier 1424199
-
SACC-CI-M12FS-12CON-L90 - Contact carrier 1424195
-
SACC-CI-M12FS-17CON-L90 SH - Contact carrier 1424201
-
SACC-CI-M12FS-17CON-L90 - Contact carrier 1424197
-
SACC-CI-M12FSY-8CON-L90 - Contact carrier 1424193
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
SACC-CI-M12FSX-8CON-L90 - Contact carrier 1424180
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates