SACC-DSI-FSX-8CON-M16-L180 SCOX
-
Device connector rear mounting
1237405
Device connector rear mounting, Ethernet CAT6A CAT6A, 8-position, Socket, straight, M12-SPEEDCON, coding: X, Rear mounting, M16 x 1.5, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assumes that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of pollution, the connector must be sealed using a protective cap >IP54. Influences arising from litz wires, cables, or PCB mounting must also be taken into consideration. Additional mechanical fixing of the PCB is required. |
Order information: | Lock nut is included in the scope of delivery |
Mounting type | Rear mounting M16 x 1.5 |
Product type | Circular connectors (device side) |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Coding | X |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Length of the solder pin | 6 mm |
6 mm |
Material | Zinc die-cast (nickel-plated) |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Material of grip body | Zinc die-cast, nickel-plated |
Contact material | CuZn |
Contact surface material | gold-plated |
Contact carrier material | PPA |
Material for screw connection | Zinc die-cast, nickel-plated |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | > 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 0.5 A (Data) |
Transmission characteristics (category) | CAT6A |
Conductor connection | |
Connection method | Solder pins |
Contact connection type | Socket |
Tightening torque | 2 Nm ... 3 Nm (Installation-side) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | X |
Signal type/category | Ethernet CAT6A |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-109 |
Standard designation | Shock, vibration |
Standards/specifications | according to EN 50155 |
Standard designation | Shock, vibration |
Standards/specifications | according to EN 61373:2011 |
Item number | 1237405 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | AB |
Product key | ABQEHB |
GTIN | 4063151431426 |
Weight per piece (including packing) | 16.89 g |
Weight per piece (excluding packing) | 15.709 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ETIM
ETIM 9.0 | EC003568 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing by means of shield contact
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates