Counter nut, for threads Pg48, color: silver-colored
Product details
Thread type
Pg48
Dimensional drawing
Length
5.5 mm
Diameter
59.3 mm
Connecting thread diameter
59.3 mm
Wrench size, counter nut
64 mm
Hexagon angular dimension
69 mm
Thread type connection side
Pg48
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Item number
1411266
Packing unit
25 pc
Minimum order quantity
25 pc
Sales key
AF7
Product key
AF7DZX
GTIN
4046356923972
Weight per piece (including packing)
34.9 g
Weight per piece (excluding packing)
34.9 g
Customs tariff number
74198090
Country of origin
IN
ECLASS
ECLASS-13.0
27140807
ECLASS-15.0
27140807
ETIM
ETIM 9.0
EC000879
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.