An M12 screw plug for the unoccupied M12 sockets of the sensor/actuator cable, boxes and flush-type connectors
Screw plugs
Screw plug, material for screw connection: PA, connecting thread: M25 x 1.5, color: lightgray RAL 7035, with O-ring
Screw plug, material for screw connection: Brass, nickel-plated, connecting thread: M20 x 1.5, color: silver-colored
Filler plug, metal, size: M16
Screw plug, material for screw connection: Brass, nickel-plated, connecting thread: M12 x 1.5, color: silver-colored
Screw plug, material for screw connection: PA, connecting thread: M32 x 1.5, color: jet black RAL 9005, with O-ring
Screw plug, connecting thread: Pg36, color: silver-colored
Screw plug, material for screw connection: Brass, nickel-plated, connecting thread: Pg29, color: silver-colored
Screw plug, material for screw connection: Brass, nickel-plated, application: Ex, connecting thread: M32 x 1.5, color: silver-colored
Screw plug, material for screw connection: Brass, nickel-plated, connecting thread: M40 x 1.5, color: silver-colored