Counter nut, for threads Pg21, color: silver-colored
Product details
Product type
Flat nut
Thread type
Pg21
Dimensional drawing
Length
3.5 mm
Diameter
28.3 mm
Connecting thread diameter
28.3 mm
Wrench size, counter nut
32 mm
Hexagon angular dimension
36 mm
Thread type connection side
Pg21
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Item number
1411262
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
AF7
Product key
AF7DZX
GTIN
4046356923934
Weight per piece (including packing)
7.7 g
Weight per piece (excluding packing)
7.3 g
Customs tariff number
74198090
Country of origin
DE
ECLASS
ECLASS-13.0
27140807
ETIM
ETIM 9.0
EC000879
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.