Counter nut, for threads Pg13.5, color: silver-colored
Product details
Thread type
Pg13.5
Dimensional drawing
Length
3 mm
Diameter
20.4 mm
Connecting thread diameter
20.4 mm
Wrench size, counter nut
23 mm
Hexagon angular dimension
26 mm
Thread type connection side
Pg13.5
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Item number
1411259
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
AF7
Product key
AF7DZX
GTIN
4046356923910
Weight per piece (including packing)
3.46 g
Weight per piece (excluding packing)
3.308 g
Customs tariff number
74198090
Country of origin
IN
ECLASS
ECLASS-13.0
27140807
ECLASS-15.0
27140807
ETIM
ETIM 10.0
EC003608
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.