Counter nut, for threads M63 x 1.5, color: silver-colored
Product details
Thread type
M63
Dimensional drawing
Length
6 mm
Diameter
63 mm
Connecting thread diameter
63 mm
Wrench size, counter nut
70 mm
Hexagon angular dimension
75 mm
Thread type connection side
M63 x 1.5
Thread pitch
1.5 mm
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Item number
1411248
Packing unit
25 pc
Minimum order quantity
25 pc
Sales key
AF7
Product key
AF7DZX
GTIN
4046356923804
Weight per piece (including packing)
56 g
Weight per piece (excluding packing)
56 g
Customs tariff number
74198090
Country of origin
DE
ECLASS
ECLASS-13.0
27140807
ECLASS-15.0
27140807
ETIM
ETIM 9.0
EC000879
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.