Counter nut, for threads M12 x 1.5, color: silver-colored
Product details
Thread type
M12
Dimensional drawing
Length
2.8 mm
Diameter
12 mm
Connecting thread diameter
12 mm
Wrench size, counter nut
15 mm
Hexagon angular dimension
16.5 mm
Thread type connection side
M12 x 1.5
Thread pitch
1.5 mm
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Item number
1411240
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
AF7
Product key
AF7DZX
GTIN
4046356923712
Weight per piece (including packing)
1.963 g
Weight per piece (excluding packing)
1.919 g
Customs tariff number
74198090
Country of origin
IN
ECLASS
ECLASS-13.0
27140807
ECLASS-15.0
27140807
ETIM
ETIM 9.0
EC000879
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.