EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 150 A | 6 - 1/0 | ||
Use group C | ||||
600 V | 150 A | 6 - 1/0 |
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 2, connection method: Screw connection, cross section: 16 mm2 - 70 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Product type | Feed-through terminal block |
Product family | TB |
Number of connections | 2 |
Number of rows | 1 |
Type | III |
Insulation characteristics | |
Degree of pollution | 3 |
Maximum power dissipation for nominal condition | 4.73 W |
Number of connections per level | 2 |
Nominal cross section | 50 mm² |
Rated cross section AWG | 1/0 |
Screw thread | M6 |
Tightening torque | 6 ... 8 Nm |
Stripping length | 24 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 16 mm² ... 70 mm² |
Cross section AWG | 4 ... 2/0 (converted acc. to IEC) |
Conductor cross section flexible | 25 mm² ... 70 mm² |
Conductor cross section, flexible [AWG] | 2 ... 2/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 25 mm² ... 50 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 25 mm² ... 50 mm² |
2 conductors with same cross section, solid | 10 mm² ... 16 mm² |
2 conductors with the same cross-section AWG rigid | 6 ... 4 (converted acc. to IEC) |
2 conductors with same cross section, flexible | 10 mm² ... 16 mm² |
2 conductors with the same cross-section AWG flexible | 6 ... 4 (converted acc. to IEC) |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 10 mm² ... 16 mm² |
Nominal current | 150 A |
Maximum load current | 150 A |
Nominal voltage | 1000 V |
Width | 20 mm |
Height | 70.5 mm |
Depth on NS 32 | 81.5 mm |
Depth on NS 35/15 | 83.5 mm |
Color | blue (RAL 5015) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Surge voltage test | |
Test voltage setpoint | 9.8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 50 mm² | 6 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2.2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Test force setpoint | 10 N |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 (+/- 2) rpm |
Revolutions | 135 |
Conductor cross section/weight | 16 mm² / 2.9 kg |
50 mm² / 9.5 kg | |
70 mm²/10.4 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Pulse shape | Half-sine |
Acceleration | 5g |
Shock duration | 30 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3247187 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BEK |
Product key | BEK311 |
GTIN | 4046356723565 |
Weight per piece (including packing) | 120.9 g |
Weight per piece (excluding packing) | 120.07 g |
Customs tariff number | 85369010 |
Country of origin | IN |
ECLASS-13.0 | 27250101 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |