TB 2,5 EI GN
-
Feed-through terminal block
3246720
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green
Product details
Product type | Feed-through terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 2 |
Screw thread | M2,5 |
Tightening torque | 0.4 ... 0.5 Nm |
Stripping length | 7 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.5 mm² ... 4 mm² |
Cross section AWG | 20 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross section, flexible [AWG] | 20 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.5 mm² ... 1.5 mm² |
2 conductors with same cross section, solid | 0.5 mm² ... 0.75 mm² |
2 conductors with the same cross-section AWG rigid | 20 ... 18 (converted acc. to IEC) |
2 conductors with same cross section, flexible | 0.5 mm² ... 1.5 mm² |
2 conductors with the same cross-section AWG flexible | 20 ... 16 (converted acc. to IEC) |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 1 mm² |
Nominal current | 24 A |
Maximum load current | 24 A (with 4 mm² conductor cross-section) |
Nominal voltage | 800 V (630 V for 4 mm² connection) |
Note | Checked at 1100 V |
Nominal cross section | 2.5 mm² |
Width | 5.2 mm |
End cover width | 1.5 mm |
Height | 42.5 mm |
Depth on NS 32 | 47 mm |
Depth on NS 35/7,5 | 42 mm |
Depth on NS 35/15 | 49.5 mm |
Color | green |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 9.8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 2.5 mm² | 0.3 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | Yes |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Test force setpoint | 1 N |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross section/weight | 0.5 mm² / 0.3 kg |
2.5 mm² / 0.7 kg | |
4 mm² / 0.9 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 3246720 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | ##### |
Product key | BEK211 |
GTIN | 4046356904926 |
Weight per piece (including packing) | 99.99 g |
Weight per piece (excluding packing) | 99.99 g |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27250190 |
ETIM
ETIM 9.0 | EC002848 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SCBI 10-5 N - Screw bridge 3246117
-
INB 10-5 - Insertion bridge 3246175
-
D-TB 2,5 E - End cover 3246094
-
TS-TB-2L - Insulation plate 3062841
-
ATP-TB - Partition plate 3046272
-
TPS 3/10/4 - Test plug strip 3246230
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
E/TB - End bracket 3246966
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates