PSR-SPP- 24DC/URM4/5X1/2X2/B
-
Extension module
1442342
1- or 2-channel contact extension, 5 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4 PL e in accordance with EN ISO 13849 safe isolation, width: 22.5 mm, pluggable Push-in terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRclassic |
| Application | Extension module |
| Control | 1 and 2 channel |
| Mechanical service life | 10x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 25 ms (with Us / when controlled via A1) |
| Typical release time | < 20 ms (with Us / when controlled via A1) |
| Recovery time | < 1 s |
| Maximum power dissipation for nominal condition | 16.6 W (US = 26.4 V, IL² = 72 A², PTotal max = 2.2 W + 14.4 W) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
| Digital: A1 | |
| Description of the input | safety-related |
| Number of inputs | 1 |
| Input voltage range "1" signal | 19.2 V ... 26.4 V |
| Max. permissible overall conductor resistance | 25 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | typ. 75 mA |
| Relay: Enabling current paths (23/24 ... 63/64) | |
| Output description | 2 N/O contacts each in series, safety-related, floating |
| Number of outputs | 5 |
| Contact switching type | 5 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 10 V |
| max. 250 V AC/DC | |
| Switching power | min. 100 mW |
| Inrush current | min. 10 mA |
| max. 20 A (≤ 100 ms) | |
| Switching capacity | 3 A (AC15) |
| 5 A (DC13) | |
| Limiting continuous current | 6 A (observe derating) |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | max. 1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 10 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Relay: Signaling current path (71/72) | |
| Output description | 2 N/C contacts parallel, non-safety-related, floating |
| Number of outputs | 1 |
| Contact switching type | 1 signaling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 1.5 A (AC15) |
| 5 A (DC13) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 36 A2 |
| Switching frequency | max. 1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 6 A (gL/gG) |
| Relay: Confirmation current path (11/12) | |
| Output description | Diagnostic contact, 2 NC in series, floating |
| Number of outputs | 1 |
| Contact switching type | 1 confirmation current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 10 V |
| max. 250 V AC/DC | |
| Switching power | min. 100 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 1.5 A (AC15) |
| 3 A (DC13) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 36 A2 |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 10 A (gL/gG) |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 112 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | max. 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % |
| Max. permissible relative humidity (operation) | 75 % |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1442342 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA152 |
| GTIN | 4063151824723 |
| Weight per piece (including packing) | 199.2 g |
| Weight per piece (excluding packing) | 176.34 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | eaaf41a5-61fb-4e2b-a7ee-d1e081c68022 |
Compatible products
Your advantages
1- and 2-channel control
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates