CLIPFIX 35-5-R-CLX
-
End bracket
0804519
Quick mounting end clamp for NS 35/7,5 DIN rail or NS 35/15 DIN rail, with marking option, with parking option for FBS...5, FBS...6, KSS 5, KSS 6, width: 5.15 mm, color: gray
Product details
| Product type | End bracket |
| Width | 5.2 mm |
| Length | 48.5 mm |
| Color | gray (RAL 7042) |
| Material | PA |
| Flammability rating according to UL 94 | V2 |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 0804519 |
| Packing unit | 48 pc |
| Minimum order quantity | 1,440 pc |
| Sales key | ##### |
| Product key | BH7111 |
| GTIN | 4055626396453 |
| Weight per piece (including packing) | 4.88 g |
| Weight per piece (excluding packing) | 4.675 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250302 |
| ECLASS-15.0 | 27250302 |
ETIM
| ETIM 10.0 | EC001041 |
UNSPSC
| UNSPSC 21.0 | 39121425 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.026 kg CO2e |
Compatible products
-
KLM 2 - Terminal strip marker carrier 0807575
-
KLM 3 - Terminal strip marker carrier 0811969
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
KLM 3-L - Terminal strip marker carrier 0814788
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
-
B-STIFT - Marker pen 1051993
-
X-PEN 0,35 - Marker pen 0811228
Your advantages
Large-surface marking
Design width of just 5.2 mm
Phoenix Contact has engineered its CLIPFIX end brackets to maintain a secure grip on the various DIN rail systems
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates