ECP 2
-
Electronic circuit breaker
0911034
Electronic circuit breaker, 1-position, connection method: pluggable, tripping characteristic: electronic, fuse type: Automatic device, mounting type: on base element
Product details
| General | When mounted in rows without convection cooling, the nominal device current should only be led to a maximum of 80 % due to the thermal effect during continuous operation (100 % operating factor). Parallel connection of multiple load outputs is not permitted. |
| Product type | Device circuit breakers |
| Product family | ECP |
| Type | Male |
| Number of positions | 1 |
| Number of rows | 1 |
| No. of channels | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Fuse type | Automatic device |
| Switch-on delay | 300.00 ms |
| Short-circuit current | Active current limitation, max. 1.8 x IN |
| Service life electrical | 10000 cycles in the case of 1 x IN |
| Switching capacity ICN | Active current limitation |
| Fuse | electronic |
| General | |
| Operating voltage | 24 V DC |
| 18 V DC ... 32 V DC | |
| Nominal current IN | 2 A |
| Rated surge voltage | 0.5 kV |
| Tripping method | E (electronic) |
| Required backup fuse | not required, integrated failsafe element |
| Dielectric strength | 1000 V AC (Actuation area) |
| 500 V AC (Installation area) | |
| 500 V AC (Load circuit signal contact) | |
| Switch off | typ. 1.8 x IN |
| Active current limitation | active |
| Fuse | electronic |
| Closed circuit current I0 | typ. 13 mA |
| Voltage drop | 180 mV (at IN) |
| Contact switching type | With electrical isolation |
| Load circuit | |
| Shutdown time | typ. 5 s (for electrical insulation when ILoad > 1.1 x IN) |
| Max. capacitive load | 20000 µF |
| Switch-on delay | typ. 0.3 s |
| Auxiliary contact | |
| Contact connection type | floating signal contact |
| Minimum operating voltage Umin DC | 10 V DC |
| Maximum operating voltage Umax DC | 30 V DC |
| Minimum operating current Imin | 10 mA |
| Max. operating current Imax | 0.5 A |
| Connection method | pluggable |
| Width | 12.5 mm |
| Height | 60 mm |
| Height NS 35/15 | 151.5 mm |
| Height NS 35/7,5 | 144 mm |
| Depth | 70 mm |
| Complete module width | 38 mm |
| Complete module height | 115 mm |
| Complete module depth | 147.5 mm |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | IIIa |
| Insulating material | PPS |
| Ambient conditions | |
| Degree of protection | IP30 (Actuation area) |
| Ambient temperature (operation) | 0 °C ... 50 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Humidity test | 96 h, 95 % RH, 40 °C |
| Mounting type | on base element |
| Item number | 0911034 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Note | Made to order (non-returnable) |
| Sales key | CLA |
| Product key | CLA132 |
| GTIN | 4046356116046 |
| Weight per piece (including packing) | 73.44 g |
| Weight per piece (excluding packing) | 70.9 g |
| Customs tariff number | 85362010 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates