Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 180 °, Shielded, number of positions: 8, 10 Gbps, PoE++, THT, THD, Wave, IP20
Adapters and couplings for copper and FO cabling
Adapters and couplings provide a high degree of flexibility when adapting the cabling. DIN rail adapters ensure the secure connection of your cables and the reliable transmission of data. Use M8, M12, and valve connector adapters in the field. Use termination resistors to reliably prevent signal reflections at the end of the bus line in fieldbus systems.
FO coupling, degree of protection: IP20, number of positions: 2, material: Metal, connection method: Coupling, cable outlet: straight, color: silver/matt
Terminating resistor CANopen®/DeviceNet™ M12
FO coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: violet, Ethernet
Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, shield springs, number of positions: 8, 10 Gbps, THT, THD, Wave, IP20, type of packaging: Box
Multimode SFP transceiver for transmission up to 1 Gbps over 500 m at wavelengths of 850 nm in the extended temperature range
Cage for the insertion of SFP or SFP+ transceivers
SC-RJ coupling insert, duplex, for VS-PP-19-1HE-16-F patch panel, VS-TO...F... terminal outlets, and VS-SI-FP-2F front plate, can be used for GOF (multi-mode and single mode), HCS, and polymer fiber types
Valve connector, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm), with 1 LED, Wiring: Z diode, Pin connector pattern of valve plug rotated 180°
Port Guard Security Element
Your advantages
- Compact design for space-saving installations
- Reliable data transmission via couplings and cable connection modules
- Flexible use with modules for various data interfaces
19" distributors and DIN rail adapters for FO and copper-based data cabling
The 19" distributors and DIN rail adapters for FO and copper-based data cabling extend our portfolio of adapters. You will find these products grouped by data connectors.
Wall-mounted junction boxes
Wall-mounted junction boxes, called terminal outlets, are used to connect an end device to cabling. The junction boxes can also be found in the product list on this page.