PTVFIX 6/12X2,5 GN
-
Distribution block
1019611
Distribution block, nom. voltage: 450 V, nominal current: 24 A, number of connections: 13, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: green
Product details
| General | |
| Note | The maximum load current of a single clamping unit must not be exceeded. |
| For power distribution applications, IEC 60364-4-43.2008; modified + corrigendum Okt. 2008 (DIN VDE 0100-430:2010-10) section 433.2 ff must be observed! | |
| Product type | Distributor terminal block |
| Number of positions | 1 |
| Number of connections | 13 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Service Entrance | yes |
| Number of connections per level | 13 |
| Nominal cross section | 2.5 mm² |
| Load contact | |
| Connection method | Push-in connection |
| Stripping length | 8 mm ... 10 mm |
| Internal cylindrical gage | A3 |
| B3 | |
| Connection in acc. with standard | IEC 60998-2-2 |
| Conductor cross-section rigid | 0.14 mm² ... 4 mm² |
| Cross section AWG | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² |
| Nominal cross section | 2.5 mm² |
| Nominal current | 24 A |
| Maximum load current | 32 A (with 4 mm² conductor cross-section) |
| Maximum total current | 57 A (with 10 mm² conductor cross-section) |
| Nominal voltage | 450 V |
| Line contact | |
| Stripping length | 10 mm ... 12 mm |
| Internal cylindrical gage | A5 |
| B4 | |
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
| Cross section AWG | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² ... 1.5 mm² |
| Nominal cross section | 6 mm² |
| Nominal current | 41 A (with 6 mm² conductor cross-section) |
| Maximum load current | 57 A (with 10 mm² conductor cross-section) |
| Load contact Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 4 mm² |
| Conductor cross-section, rigid [AWG] | 22 ... 18 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 2.5 mm² |
| Line contact Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 1 mm² ... 10 mm² |
| Conductor cross-section, rigid [AWG] | 18 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1 mm² ... 6 mm² |
| Width | 41.5 mm |
| Height | 28.6 mm |
| Depth | 21.7 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60998-2-2 |
| Mounting type | for snapping onto a DIN rail adapter |
| Direct mounting with flange | |
| Free-hanging |
| Item number | 1019611 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BEA |
| Product key | BEA223 |
| GTIN | 4055626506869 |
| Weight per piece (including packing) | 26.48 g |
| Weight per piece (excluding packing) | 23.143 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250118 |
| ECLASS-15.0 | 27250118 |
ETIM
| ETIM 10.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-5 - Plug-in bridge 3030161
-
FBS 2-5 BU - Plug-in bridge 3036877
-
FBS 2-5 GY - Plug-in bridge 3038969
-
PTFIX-NS35 - DIN rail adapter 3274054
-
PTFIX-NS35A - DIN rail adapter 3274056
-
PTFIX-NS35A-FIX - DIN rail adapter 3274057
-
PTFIX-NS15A - DIN rail adapter 3274058
-
PTFIX-NS15A-FIX - DIN rail adapter 3274059
-
PTFIX-F - Flange 3274060
-
TML (EX3,8)R - Marker strip 0801837
-
TML (104X3,8)R - Marker strip 0801833
-
TML (104X2,8)R - Marker strip 0801832
-
TML (EX2,8)R - Marker strip 0801836
-
SK 2,8 REEL P5,2 WH CUS - Marker card 8199986
-
SK 3,8 REEL P5,2 WH CUS - Marker card 8199989
-
US-TML (104X3,8) - Marker for terminal blocks 0830768
-
US-TML (104X2,8) - Marker for terminal blocks 0830767
-
SK U/3,8 WH:UNBEDRUCKT - Marker card 0803906
-
SK U/2,8 WH:UNBEDRUCKT - Marker card 0803883
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
Your advantages
Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Clear wiring, thanks to eleven different color variants
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Time savings of up to 80 %, thanks to ready-to-mount blocks without manual bridging
Space savings of up to 50 % on the DIN rail, thanks to transverse mounting
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates