PLT-T3-IT-230-FM
-
Type 3 surge protection device
2906450
Surge protection type 3, as device protection for termination devices in IT systems, error indication and remote indicator contact. Design: 230 V AC
Product details
Product type | Device protection |
Product family | PLUGTRAB PT |
IEC power supply system | IT |
Type | Base element, DIN rail mounting |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Number of ports | One |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | N/C contact |
Operating voltage | 250 V AC |
125 V DC (200 mA DC) | |
Operating current | 3 A AC |
1 A DC (30 V DC) |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 90 mm |
Depth | 65.5 mm |
Horizontal pitch | 1 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Housing material | PA 6.6 |
Mode of protection | L-L |
L-PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 230 V AC (IT) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-L) | 275 V AC |
Maximum continuous operating voltage UC (L-N) | 275 V AC |
Maximum continuous operating voltage UC (L-PE) | 440 V AC |
Rated load current IL | 16 A (60 °C) |
Protective conductor current IPE | ≤ 1 µA |
Standby power consumption PC | ≤ 340 mVA |
Reference test voltage UREF | 255 V AC |
Nominal discharge current In (8/20) µs | 3 kA |
Maximum discharge current Imax (8/20) µs | 8 kA |
Combination wave UOC | 6 kV |
Voltage protection level Up (L-L) | ≤ 1.2 kV |
Voltage protection level Up (L-N) | ≤ 1.2 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Residual voltage at Iamax, (L-PE) | ≤ 1 kV (at 1 kA) |
≤ 1.5 kV (at UOC) | |
TOV behavior at UT (L-PE) | 440 V AC (120 min / withstand mode) |
1455 V AC (200 ms / safe failure mode) | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (MCB B) |
Short-circuit current rating ISCCR | 1.5 kA AC |
Max. backup fuse with branch wiring | 16 A (MCB B) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2906450 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CL1411 |
GTIN | 4055626077338 |
Weight per piece (including packing) | 85.8 g |
Weight per piece (excluding packing) | 70.04 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171203 |
ECLASS-15.0 | 27171203 |
ETIM
ETIM 9.0 | EC000942 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
PLT-T3-IT-230-P - Type 3 surge protection plug 2906451
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates