PLT-T3-IT-230-P
-
Type 3 surge protection plug
2906451
Replacement plug for device protection in IT systems from the PLUGTRAB product series. 230 V nominal voltage.
This product needs further products for operation.
Mandatory accessories
Product details
| Product family | PLUGTRAB PT |
| IEC power supply system | IT |
| Type | Male |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| IEC test classification | III |
| T3 | |
| EN type | T3 |
| Number of ports | One |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 45 mm |
| Depth | 52 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6 |
| Housing material | PA 6.6 |
| Mode of protection | L-L |
| L-PE | |
| Direction of action | 1L-N & N-PE |
| Nominal voltage UN | 230 V AC (IT) |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC (L-L) | 275 V AC |
| Maximum continuous operating voltage UC (L-N) | 275 V AC |
| Maximum continuous operating voltage UC (L-PE) | 440 V AC |
| Rated load current IL | 16 A (60 °C) |
| Protective conductor current IPE | ≤ 1 µA |
| Standby power consumption PC | ≤ 340 mVA |
| Reference test voltage UREF | 255 V AC |
| Nominal discharge current In (8/20) µs | 3 kA |
| Maximum discharge current Imax (8/20) µs | 8 kA |
| Combination wave UOC | 6 kV |
| Voltage protection level Up (L-L) | ≤ 1.2 kV |
| Voltage protection level Up (L-N) | ≤ 1.2 kV |
| Voltage protection level Up (L-PE) | ≤ 1.5 kV |
| Residual voltage at Iamax, (L-PE) | ≤ 1 kV (at 1 kA) |
| ≤ 1.5 kV (at UOC) | |
| TOV behavior at UT (L-PE) | 440 V AC (120 min / withstand mode) |
| 1455 V AC (200 ms / safe failure mode) | |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Max. required back-up fuse | 16 A (MCB B) |
| Short-circuit current rating ISCCR | 1.5 kA AC |
| Max. backup fuse with branch wiring | 16 A (MCB B) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2906451 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL1411 |
| GTIN | 4055626077345 |
| Weight per piece (including packing) | 40.9 g |
| Weight per piece (excluding packing) | 30.71 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 9.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 337150e1-df5f-465c-864c-2dc60f8e2341 |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
X-PEN 0,35 - Marker pen 0811228
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates