US-EMP (100X15) SR
-
Snap-in markers
0829523
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 9 |
| Number of individual labels per row | 1 |
| Identification technology | Thermotransfer |
| Width | 104.00 mm |
| Height | 14.90 mm |
| Depth | 0.50 mm |
| Length | 15 mm |
| Text field | |
| Text field width | 100 mm |
| Text field height | 15 mm |
| RoHS compliant | yes |
| Foil strength | 500 µm |
| Color | silver-colored |
| Material | PVC |
| PVC | |
| Flammability rating according to UL 94 | V0 |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 10 °C |
| Recommended humidity (storage/transport) | 35 % ... 65 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance of inscriptions | |
| Specification | IEC 61010-1:2010-06 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 (following) |
| Result | Test passed |
| Climate level | AHT 1.0 S |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 |
| Result | Test passed |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | latching |
| Item number | 0829523 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BG2 |
| Product key | BG2419 |
| GTIN | 4046356613668 |
| Weight per piece (including packing) | 14.5 g |
| Weight per piece (excluding packing) | 14.5 g |
| Customs tariff number | 39204910 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281106 |
ETIM
| ETIM 9.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
TMP-RIBBON 110 BK 101 - Ink ribbon cartridge 0803714
-
TMP-RIBBON 110 BU 100 - Ink ribbon cartridge 0803378
-
TMP-RIBBON 110 GN 100 - Ink ribbon cartridge 0803380
-
TMP-RIBBON 110 RD 100 - Ink ribbon cartridge 0803377
-
TMP-RIBBON 110 YE 100 - Ink ribbon cartridge 0803379
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
TMP-US-MAG1 - Magazine 0803341
-
BM ID-ADAPTER PLATE-US - Magazine 1044355
-
CARRIER-EMP (1000X15) GY - Marker carriers 0829366
-
CARRIER-EMP (1000X15) TR - Marker carriers 0829530
-
CARRIER/L-EMP (1000X15) GY - Marker carriers 0829559
-
CARRIER/L-EMP (1000X15) TR - Marker carriers 0829560
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
BLUEMARK CLED - Printer 5147999
-
THERMOMARK CARD-US-MAG1 - Magazine 5146451
Your advantages
The US-EMP ... UniSheet labeling range includes markers that can be fitted into existing CARRIER EMP ... label frames
The markers, which are supplied in uniform sheets, can be labeled quickly, easily, and cost-effectively using the THERMOMARK CARD
The perforated markers and labels are easy to separate and can be easily fitted
The sheets provide space for including function texts
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates