Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/O contact, with universal foot for mounting on NS 32 or NS 35
Thermal-magnetic device circuit breakers
Thermal-magnetic circuit breakers feature a thermal tripping mechanism as well as a magnetic tripping mechanism. This means that the protective devices trip faster in the event of a short circuit compared to thermal fuses. With their various characteristic curves, the device circuit breakers also satisfy the requirements for long cable paths. They therefore provide ideal protection against overload and short-circuit currents.
Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/O contact and 1 N/C contact
Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/O contact and 1 N/C contact
Thermal-magnetic device circuit breaker, 1-position, connection method: Screw connection, nominal current: 3 A, tripping characteristic: F1 (fast blow), fuse type: Automatic device, mounting type: DIN rail: 35 mm, rated current: 3 A
Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/C contact, with universal foot for mounting on NS 32 or NS 35
Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/C contact, with universal foot for mounting on NS 32 or NS 35
Thermal-magnetic device circuit breaker, 1-position, connection method: Screw connection, nominal current: 0.3 A, tripping characteristic: F1 (fast blow), fuse type: Automatic device, mounting type: DIN rail: 35 mm, rated current: 0.3 A
Thermal-magnetic circuit breaker, 2-pos., fast blow, 1 N/O contact and 1 N/C contact, with universal foot for mounting on NS 32 or NS 35
Thermal-magnetic circuit breaker, 2-pos., fast blow, 1 N/O contact and 1 N/C contact, with universal foot for mounting on NS 32 or NS 35
Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/O contact, with universal foot for mounting on NS 32 or NS 35
Your advantages
- Maximum overcurrent protection over long cable paths, thanks to SFB tripping characteristic
- Integration in remote signaling concepts, thanks to integrated changeover contact
- Reduced installation costs, due to bridgeable device circuit breakers (in the base element)
- Protection of 230/240 V AC control voltages, thanks to the M1 characteristic curve
- Thermal-magnetic device circuit breakers are a part of the COMPLETE line system
New products
Systemic device circuit breakers
Reliable protection, easy handling
With an overall width of 8 mm, the new PTCB TM product family creates more space in the control cabinet. It is also ideal for higher currents and can be bridged to the CLIPLINE complete range. Through electrical isolation and easy current monitoring, it provides reliable protection.
Main features
- Reliable startup of loads with high startup currents
- Electrical isolation in the event of an error
- Reliable with a resilient design
- Large selection of rated current versions in increments from 0.5 to 16 A
- Protective plug with M1 or F2 characteristic curve
- Operating voltage: 10 V DC … 56 V DC, 24 V AC … 277 V AC
Your Advantages
- More space in the control cabinet: protection and signaling in an overall width of just 8 mm
- Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
- Transparency regarding utilization and status with practical current monitoring and remote signaling
- Easy handling from commissioning right through to maintenance due to clear functionality and switching state at all times
Compact. Systematic. Safe. PTCB TM
The PTCB TM product family offers a highly compact, thermal-magnetic circuit breaker system. The individual circuit breakers have an overall width of just 8 mm and feature integrated signaling. The base elements can be bridged to the CLIPLINE system. The tool-free Push-in connections simplify wiring. Other highlights include current monitoring, remote signaling options, and intuitive handling. This makes PTCB TM ideal for modern control cabinet solutions.
One-piece. Clear. Powerful. UT 6-TMC
The UT 6-TMC thermal-magnetic device circuit breakers provide reliable protection against overload and short circuit in a one-piece, easy-to-install design. With a clearly defined characteristic curve, the series focuses on proven applications. Ideal for modular systems with high availability and easy handling.
CB TM thermal-magnetic device circuit breakers
Thermal-magnetic device circuit breakers Function and design
Thermal-magnetic device circuit breakers are tripped both thermally and magnetically. The two systems, bimetal and solenoid, operate independently of one another.
This means that in the event of a short circuit, the thermal-magnetic device circuit breakers trip more quickly than thermal device circuit breakers.
As a rule, in the event of a short circuit, the tripping mechanism is actuated within 3 to 5 ms.
Use device circuit breakers with optimized SFB (Selective Fuse Breaking) characteristic curve to implement longer cable paths in your system. In conjunction with QUINT POWER power supplies from Phoenix Contact, you can achieve maximum protection for your cables and devices. The device circuit breakers can be switched on again at any time.
Our thermal-magnetic device circuit breakers are available in a one-piece and a pluggable design. Choose between screw connection and Push-in connection technology.
Circuit breakers are installed in the control cabinets of a wide range of machines
Areas of application
Thermal-magnetic device circuit breakers are primarily used in information and communication technology as well as in process control. Due to the various tripping characteristics and precise nominal current levels, the device circuit breakers can be used in a wide range of applications.
For example, they are ideal for protecting programmable logic controllers, valves, motors, and frequency converters.