Thermal-magnetic Miniature Circuit Breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 12 A
Miniature circuit breakers
The miniature circuit breakers of the TMC 7 and TMC 8 product families consist of 1-, 2-, and 3-position thermal-magnetic protective devices. They are available in nominal current versions from 1 to 63 A and provide comprehensive device and line protection. The miniature circuit breakers are available with tripping characteristics B, C, and D and comply with the standards UL 1077 / EN 60947-2 (TMC 7) and UL 489 (TMC 8). All items are consistently equipped with the corresponding approvals.
Thermal-magnetic Miniature Circuit Breaker, 1-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: B, mounting type: NS 35/..., rated current: 25 A
Miniature Circuit Breaker, 2-position, use: Supplementary Protection (UL 1077), for protection against overload up to a short-circuit current of 7.5 kA, tripping characteristic: B, mounting type: NS 35/..., rated current: 2 A
Miniature Circuit Breaker, 2-position, use: Supplementary Protection (UL 1077), for protection against overload up to a short-circuit current of 7.5 kA, tripping characteristic: B, mounting type: NS 35/..., rated current: 7 A
Thermal-magnetic Miniature Circuit Breaker, 1-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: B, mounting type: NS 35/..., rated current: 12 A
Miniature Circuit Breaker, 3-position, use: Supplementary Protection (UL 1077), for protection against overload up to a short-circuit current of 7.5 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 8 A
Miniature Circuit Breaker, 2-position, use: Supplementary Protection (UL 1077), for protection against overload up to a short-circuit current of 7.5 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 2 A
Thermal-magnetic Miniature Circuit Breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: D, mounting type: NS 35/..., rated current: 3 A
Miniature Circuit Breaker, 1-position, use: Supplementary Protection (UL 1077), for protection against overload up to a short-circuit current of 7.5 kA, tripping characteristic: D, mounting type: NS 35/..., rated current: 1 A
Miniature Circuit Breaker, 1-position, use: Supplementary Protection (UL 1077), for protection against overload up to a short-circuit current of 7.5 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 8 A
Your advantages
- Can be used worldwide due to international approvals
- Suitable for various grid types, as it is available in 1-, 2-, 3-pos. versions
- Ideally coordinated protection due to various tripping characteristics and a wide selection of nominal currents
- Reduced inventory because of suitability for AC and DC applications
- Optional accessories enable remote control and monitoring
Properties at a glance
Reliable miniature circuit breakers TMC 7 and TMC 8
The thermal-magnetic circuit breakers of the TMC 7 and TMC 8 families reliably protect your applications in the event of an overcurrent or short circuit.
The reliable switching behavior, uninfluenceable positive trip-free mechanism, and color status indicator ensure safety during operation and maintenance. The integrated snap-action mechanism effectively reduces wear on the internal contacts, which increases the service life of the devices.
Three different tripping characteristics and a wide selection of nominal currents up to 63 A in 1-, 2-, and 3-pos. switch versions create a product range that provides perfectly coordinated protection. Optional accessories, such as shunt releases, signal contacts and auxiliary contacts, make it easier to control and evaluate remotely.
TMC 7 miniature circuit breaker
TMC 7 miniature circuit breaker
TMC 7 miniature circuit breakers are UL1077-approved and therefore suitable for use as supplementary protection. Full compliance with IEC 60947-2 and the housing design in accordance with DIN 43880 also expand the range of application.
Use the miniature circuit breakers in systems up to 277/480 V AC or 80/125 V DC. The maximum short-circuit current is 7.5 kA.
TMC 8 miniature circuit breaker
TMC 8 miniature circuit breaker
TMC 8 miniature circuit breakers are approved in accordance with UL489. Due to their high switching capacity of 10 kA, they are suitable for use as branch circuit protection. Full compliance with IEC 60947-2 and the housing design in accordance with DIN 43880 also expand the range of application.
Use the miniature circuit breakers in systems up to 277/480 V AC or 60/125 V DC. The maximum short-circuit current is 10 kA.