LT-35
-
Decoupling inductor
2749660
Decoupling inductance for direct parallel connection of type 2 arresters and untriggered type 1 arresters, nominal current: 35 A, housing width: 35 mm (2 Div.)
Product details
| Nominal voltage UN | 500 V AC/DC |
| Connection method | Screw terminal blocks |
| Screw thread | M5 |
| Tightening torque, min | 4.5 Nm |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 25 mm² |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 35 mm² |
| Dimensional drawing |
|
| Width | 35.8 mm |
| Height | 89.8 mm |
| Depth | 65.5 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Nominal voltage UN | 500 V AC/DC |
| Nominal current IN | 35 A (40 °C) |
| Frequency range | 50 Hz ... 60 Hz |
| Inductivity in series | 7.5 µH (10 kHz) |
| Max. required back-up fuse | 35 A (gL) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 115 °C |
| Standards Information technology specification | |
| Standards/regulations | VDE 0565-2 |
| IEC 61643-1 | |
| prEN 138000 | |
| DIN EN 60068 | |
| VDE 0565-2 | |
| IEC 61643-1 | |
| prEN 138000 | |
| DIN EN 60068 | |
| Mounting type | DIN rail: 35 mm |
| Item number | 2749660 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ***** |
| Product key | CL132Z |
| GTIN | 4017918108205 |
| Weight per piece (including packing) | 421.2 g |
| Weight per piece (excluding packing) | 421.2 g |
| Customs tariff number | 85045095 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/1-12/1.6 - Wiring bridge 2838063
-
MPB 18/1-16/1.4 - Wiring bridge 2830155
-
MPB 18/1- 4/1.4 - Wiring bridge 2830142
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/3- D - Wiring bridge end cover 2809322
-
B-STIFT - Marker pen 1051993
-
CUTFOX 50 - Cable-cutting tool 1206641
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates