The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

VS-VARAN-RJ45-Q - RJ45 connector
1402410

RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 6, CAT5, material: Plastic, connection method: Insulation displacement connection, connection cross section: AWG 26- 23, cable outlet: straight, VARAN

Product details








Compatible products



Your advantages

Optimized for use in the VARAN network
Easy and time-saving assembly with IDC fast connection technology
Ideal companion for servicing or repairs in the field: no special tools required for mounting