The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

VS-PPC-C1-RJ45-MNNA-PG9-4Q5 - RJ45 connector
1608100

RJ45 connector, degree of protection: IP65/IP67, number of positions: 4, 100 Mbps, CAT5 (IEC 11801:2002), material: Metal, connection method: IDC fast connection, connection cross section: AWG 26- 22, cable outlet: straight, color: silver, PROFINET

Product details









Compatible products