VS-PPC-C1-MNNA-4Q5-EMC
-
RJ45 connector
1403366
RJ45 connector, degree of protection: IP65/IP67, number of positions: 4, CAT5 (IEC 11801:2002), material: Metal, connection method: IDC fast connection, connection cross section: AWG 22- 22, cable outlet: straight, color: silver, PROFINET
Product details
| Product type | Data connector (cable side) |
| Type | RJ45 |
| Number of positions | 4 |
| Connection profile | RJ45 8(4) |
| No. of cable outlets | 1 |
| Shielded | yes |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Rated voltage (III/3) | 72 V (DC) |
| Rated current | 1.75 A |
| Nominal voltage UN | 48 V |
| Nominal current IN | 1.75 A |
| Contact resistance | 0.001 Ω (Wire – IDC) |
| 0.005 Ω (Litz wires – IDC) | |
| Transmission medium | Copper |
| Transmission characteristics (category) | CAT5 |
| Transmission speed | 100 Mbps |
| Connection technology | |
| Connection method | IDC fast connection |
| Connection cross section AWG | 22 ... 22 (solid) |
| 22 ... 22 (flexible) | |
| Conductor cross-section | 0.32 mm² (solid) |
| 0.36 mm² (flexible) | |
| Signal type/category | PROFINET CAT5 (IEC 11801:2002) |
| Width | 22 mm |
| Height | 30 mm |
| Length | 72 mm |
| Color | silver |
| Material | Metal |
| Flammability rating according to UL 94 | V0 |
| Seal material, O-ring | NBR |
| Seal material cable seal | TPE |
| Seal material | NBR |
| Housing material | Metal |
| Housing surface material | nickel-plated |
| Cable seal material | TPE |
| Contact material | CuSn |
| Contact surface material | Au/Ni |
| Contact carrier material | PC |
| O-ring material | NBR |
| Material for screw connection | CuZn |
| Signal type/category | PROFINET CAT5 (IEC 11801:2002) |
| External cable diameter | 5 mm ... 8 mm |
| External cable diameter | 5 mm ... 8 mm |
| Cable cross section | 0.14 mm² |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Degree of protection | IP65/IP67 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Ambient temperature (assembly) | -5 °C ... 45 °C |
| Standards/specifications | IEC PAS 61076-3-117 |
| Item number | 1403366 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB |
| Product key | ABNOAA |
| GTIN | 4046356708319 |
| Weight per piece (including packing) | 79.6 g |
| Weight per piece (excluding packing) | 79.6 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440290 |
| ECLASS-15.0 | 27440114 |
ETIM
| ETIM 10.0 | EC002636 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
| SCIP | 4c36334a-a348-4c03-908d-385a8733c65d |
| EF3.1 Climate Change | |
| CO2e kg | 1.785 kg CO2e |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates