VS-08-RJ45-Q
-
RJ45 connector
1402420
RJ45 connector, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: PA 6.6, connection method: IDC fast connection, connection cross section: AWG 26- 24, cable outlet: straight, color: green
Product details
| Product type | Data connector (cable side) |
| Type | RJ45, IP20 |
| Sensor type | Ethernet |
| Number of positions | 8 |
| Connection profile | RJ45 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Rated surge voltage | 330 kV |
| 330 V | |
| Rated current | 1.75 A |
| Frequency range | to 100 MHz |
| Nominal voltage UN | 48 V |
| Nominal current IN | 1.75 A |
| Contact resistance | 0.001 Ω (Wire – IDC) |
| 0.005 Ω (Litz wires – IDC) | |
| Transmission speed | 1 Gbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Transmission speed | 1 Gbps |
| Connection technology | |
| Connection method | IDC fast connection |
| Connection cross section AWG | 26 ... 24 (solid) |
| 26 ... 24 (7-wire) | |
| Conductor cross section | 0.13 mm² ... 0.21 mm² (solid) |
| 0.14 mm² ... 0.23 mm² (7-wire) | |
| Signal type/category | Ethernet CAT5 (IEC 11801:2002), 1 Gbps |
| Width | 13.3 mm |
| Height | 17.2 mm |
| Length | 55.6 mm |
| Color | green |
| Flammability rating according to UL 94 | V2 |
| Housing material | PA 6.6 |
| Contact material | CuSn |
| Signal type/category | Ethernet CAT5 (IEC 11801:2002), 1 Gbps |
| External cable diameter | 4.5 mm ... 8 mm |
| External cable diameter | 4.5 mm ... 8 mm |
| Wire diameter including insulation | 1.6 mm |
| Single wire, cross section | 0.14 mm² 0.23 mm² |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 750 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Item number | 1402420 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABN |
| Product key | ABNAAE |
| GTIN | 4046356615501 |
| Weight per piece (including packing) | 12.1 g |
| Weight per piece (excluding packing) | 12.1 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VS-08-RJ45-FOLIEN-SET - Shielding foil 1417184
-
CUC-PP-D1PGY/R4IDC8 - DIN rail adapter 1419024
-
VS-PP-F-RJ45-CAT6 - DIN rail adapter 1658118
-
CUC-F-J1ZNI-S/R4IDC8 - RJ45 jack insert 1418984
-
CUC-PP-D1PGY/R4GC8 - DIN rail adapter 1418094
-
CUC-K-J1ZNI-S/R4IDC8 - RJ45 jack insert 1419021
-
VS-OE-OE-94B-100,0 - Data cable 1416567
-
VS-OE-OE-94B/... - Data cable 1417333
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates