DIN rail adapter with RJ45 module for the connection and distribution of Ethernet cables
CUC-PP-D1PGY/R4IDC8
-
DIN rail adapter
1419024
DIN rail adapter, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: PC-GF, connection method: IDC connection, connection cross section: AWG 26- 22, color: gray
Product details
Product type | Patch panel |
Housing type | DIN rail adapter |
Type | Rail-mountable module |
Number of positions | 8 |
Connection profile | RJ45 |
Number of slots | 1 |
Rated voltage (III/3) | 72 V (DC) |
Frequency range | 500 MHz |
Insulation resistance | > 500 MΩ (100 V DC) |
Nominal voltage UN | 72 V (DC) |
Nominal current IN | 1.5 A |
Transmission speed | 10 Gbps |
Connection method | IDC connection |
Dimensional drawing |
|
Width | 26.8 mm |
Height | 71 mm |
Length | 81.4 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Housing material | PC-GF |
Contact material | CuSn |
Contact surface material | Gold over nickel |
Contact carrier material | Die-cast zinc alloy |
Material, protective cover | PC |
External cable diameter | 4.5 mm ... 9 mm |
Wire diameter | 0.4 mm ... 0.65 mm |
Wire diameter including insulation | 0.8 mm ... 1.6 mm |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Mounting type | DIN rail mounting |
Item number | 1419024 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABN |
Product key | ABNMAY |
GTIN | 4055626251462 |
Weight per piece (including packing) | 61.3 g |
Weight per piece (excluding packing) | 59.5 g |
Customs tariff number | 85366990 |
Country of origin | CH |
UNSPSC
UNSPSC 21.0 | 26121604 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VS-OE-OE-93B-100,0 - Data cable 1416389
-
VS-OE-OE-94B-100,0 - Data cable 1416567
-
VS-OE-OE-94F/... - Data cable 1417359
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
NS 35/ 7,5 PERF 1155MM - DIN rail perforated 1207666
-
FL PLUG GUARD GN - Plug Guard Security Frame 2891615
-
FL PLUG GUARD RD - Plug Guard Security Frame 2891712
-
FL PLUG GUARD WH - Plug Guard Security Frame 2891819
-
FL PORT GUARD - Locking element 2891220
-
FL PLUG GUARD KEY - Key 2891327
-
NBC-PP-G1PGY - DIN rail adapter 1041740
-
FL DIN RA - DIN rail adapter 2891053
-
CUC-F-J1ZNI-S/R4IDC8 - RJ45 jack insert 1418984
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates