The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

VS-08-RJ45-5-Q/IP67 - RJ45 connector
1656990

RJ45 connector, design: RJ45, degree of protection: IP67, number of positions: 8, 1 Gbps, CAT5, material: Plastic, connection method: IDC fast connection, connection cross section: AWG 26- 23, cable outlet: straight, color: traffic grey A RAL 7042, Ethernet

Product details









Compatible products



Your advantages

Assembly without special tools
High-quality and inexpensive solution in the IP protection zone
Simple operation