VS-08-NP-RJ45-GY
-
RJ45 connector
1416965
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Crimp connection, connection cross section: AWG 26- 23, cable outlet: straight, Ethernet
Product details
Product type | Data connector (cable side) |
Type | RJ45 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
No. of cable outlets | 1 |
Type | RJ45 |
Cable outlet | straight |
Positions/contacts | 8P8C |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated current | 2 A |
Contact resistance | < 20 mΩ (Contact) |
< 100 mΩ (shield) | |
Frequency range | 100 MHz |
Insulation resistance | > 500 MΩ |
Nominal current IN | 2 A |
Contact resistance per contact pair | < 20 Ω |
Contact resistance | > 10 mΩ (Wire – IDC) |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 |
Transmission speed | 1 Gbps |
Connection technology | |
Connection method | Crimp connection |
Connection cross section AWG | 26 ... 23 (solid) |
26 ... 24 (flexible) | |
Conductor cross section | 0.14 mm² ... 0.22 mm² (solid) |
0.14 mm² ... 0.22 mm² (flexible) | |
Connection in acc. with standard | in accordance with IEC 60603-7-1 |
Cable outlet, angle | 180 |
Width | 11.7 mm |
Height | 7.9 mm |
Length | 21.5 mm |
Flammability rating according to UL 94 | V2 |
Housing material | Plastic |
Contact material | Phosphor bronze |
Contact surface material | Au |
Contact carrier material | PC |
Locking latch material | PC |
Material for screw connection | PA |
External cable diameter | 5.6 mm ... 5.6 mm |
Wire diameter including insulation | 0.9 mm |
Cable cross section | 0.14 mm² |
Test voltage Core/Core | 1000 V |
Test voltage Core/Shield | 1500.00 V |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Insertion force per signal contact | < 20.00 N |
Extraction force per signal contact | < 20 N |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Mounting type | Crimp connection |
Item number | 1416965 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | AB |
Product key | ABNAAG |
GTIN | 4046356498432 |
Weight per piece (including packing) | 4.79 g |
Weight per piece (excluding packing) | 4 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440114 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Optimized for an extended temperature range of up to 85°C
Easy installation with a crimping tool
The bend protection of the locking clip prevents damage and ensures error-free data transmission
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates