The D-SUB series, SUBCON-PLUS-PROFIB/... was specially designed for use in PROFIBUS systems up to 12 Mbps. Under field conditions, it allows convenient and fast connection of the incoming and outgoing bus cable. The terminating resistor is already integrated in all versions. It can be connected externally by means of a slide switch. At the same time, the outgoing bus segment is switched off. This makes it easy to start up segment by segment while incorrect terminations are avoided.
SUBCON-PLUS-PROFIB/AX
-
D-SUB bus connector
2744377
D-SUB connector, 9-pos., male connector, axial version with two cable entries, bus system: PROFIBUS DP up to 12 Mbps, termination resistor can be switched on via slide switch, pin assignment: 3, 5, 6, 8; spring-cage connection terminal blocks
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Data plug |
MTTF | 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
Pin assignment | 3, 5, 6, 8 |
Maximum power dissipation for nominal condition | 0.025 W |
Nominal voltage UN | 5 V |
Nominal current IN | 100 mA |
Transmission medium | Copper |
Tightening torque | ... 0.4 Nm |
D-SUB connection | |
Connection method | D-SUB connector |
PCB connection | |
Connection method | Spring-cage connection |
Stripping length | 9 mm |
Conductor cross-section, rigid min. | 0.12 mm² |
Conductor cross-section, rigid max. | 0.5 mm² |
Single-wire/terminal point, rigid AWG min. | 26 |
Single-wire/terminal point, rigid AWG max. | 20 |
Bus system | PROFIBUS DP |
Signal | PROFIBUS |
Dimensional drawing |
|
Width | 17 mm |
Height | 31.5 mm |
Length | 58.2 mm |
Material (Housing) | ABS (metal-plated) |
External cable diameter | 7.6 mm ... 8.4 mm (Incoming bus line) |
Mechanical data | |
Insertion/withdrawal cycles | > 200 |
Fixing screws | 4-40 UNC |
Tightening torque | 0.4 Nm |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP40 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
ATEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | PxCIF15ATEX2744348X |
Note | Please follow the special installation instructions in the documentation! |
UKEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | PxCIMA22UKEX2744348X |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
Item number | 2744377 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC531 |
GTIN | 4017918818135 |
Weight per piece (including packing) | 53.94 g |
Weight per piece (excluding packing) | 53 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ECLASS-15.0 | 27440322 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
QUICK WIREFOX 6 - Stripping pliers 1204384
-
PSM-STRIP-FC/PROFIB - Stripping tool 2744623
-
PSM-CABLE-PROFIB/FC - Bus system cable 2744652
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
SZK PH1 VDE - Screwdriver 1205150
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
-
PSI-TERMINATOR-PB-TBUS - Termination resistor 2702636
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates