The SUBCON-PLUS fast connectors with M12 connection ensure error-free installation of bus systems, thanks to the use of fully-tested components such as cables and connectors. The innovative housing concept is lightweight yet offers optimum mechanical protection against environmental influences. This means that the fast connection plugs are ideal, even in applications subject to vibration. The unique SPEEDCON fast locking system on the M12 connections offers reliable connection with just half a turn.
SUBCON-PLUS-CAN/AX/M12
-
D-SUB bus connector
2902326
D-SUB connector, 9-pos. socket, assignment: 2, 3, 5, 7, 9; two M12 cable entries (A-coded), axial. Bus system: CAN, CANopen®. Termination resistor via separate M12 terminator.
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Data plug |
| MTTF | 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Pin assignment | 2, 3, 5, 7, 9 |
| Nominal voltage UN | 5 V |
| Nominal current IN | 100 mA |
| Tightening torque | ... 0.4 Nm |
| D-SUB connection | |
| Connection method | D-SUB socket |
| M12 connector | |
| Connection method | M12 male, A-coded |
| M12 connector | |
| Connection method | M12 female, A-coded |
| Bus system | CAN, CANopen, SafetyBus-P |
| Signal | CAN |
| CANopen® |
| Dimensional drawing |
|
| Width | 16 mm |
| Height | 75 mm |
| Length | 38 mm |
| Color (Housing) | black (RAL 9005) |
| Material (Housing) | Polyamide |
| Mechanical data | |
| Fixing screws | 4-40 UNC |
| Tightening torque | 0.4 Nm |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP40 |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -20 °C ... 80 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Item number | 2902326 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC541 |
| GTIN | 4046356655019 |
| Weight per piece (including packing) | 62.9 g |
| Weight per piece (excluding packing) | 62.6 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440302 |
| ECLASS-15.0 | 27440322 |
ETIM
| ETIM 10.0 | EC001132 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d958f5aa-00a4-41be-b945-0c44901b5f01 |
Compatible products
-
-
SAC-5P-M12FS CAN TR - Termination resistor 1529344
-
SAC-5P-MS/ 0,3-920/FS SCO - Bus system cable 1518258
-
SAC-5P-MS/ 1,0-920/FS SCO - Bus system cable 1518274
-
SAC-5P-MS/ 5,0-920/FS SCO - Bus system cable 1518290
-
SAC-5P-MS-FS SCO/920/... - Bus system cable 1538157
-
SAC-5P-MS/ 2,0-920 SCO - Bus system cable 1518177
-
SAC-5P-MS-FR SCO/920/... - Bus system cable 1433304
-
SUBCON-PLUS-CAN/90X/PG/M12 - D-SUB bus connector 2902730
-
SUBCON-PLUS-CAN/90/PG/M12 - D-SUB bus connector 2902322
-
SUBCON-PLUS-CAN/35/PG/M12 - D-SUB bus connector 2902324
-
SF-PH 0-60 - Screwdriver 1212558
Your advantages
Assembly under field conditions
Quick connection thanks to M12-SPEEDCON fast locking system
Through-contacted shielding from M12 to D-SUB
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates