SUBCON 15HD/M
-
D-SUB connector
2708546
D-SUB connector, 15-pos. HD (high density), pin, one 35° cable outlet, universal type for all systems, pin assignment: 1, 2, 3, 6, 7, 8, 10, 13, 14 to screw connection terminal block
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Data plug |
MTTF | 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) |
Nominal voltage UN | 24 V AC/DC |
D-SUB connection | |
Connection method | High density D-SUB pin strip |
PCB connection | |
Connection method | Screw connection |
Stripping length | 5 mm |
Conductor cross-section, rigid min. | 0.14 mm² |
Conductor cross-section, rigid max. | 1.5 mm² |
Conductor cross-section flexible min. | 0.14 mm² |
Conductor cross-section flexible max. | 1 mm² |
Single-wire/terminal point, rigid AWG min. | 26 |
Single-wire/terminal point, rigid AWG max. | 16 |
Min. AWG conductor cross-section, flexible | 26 |
Max. AWG conductor cross-section, flexible | 18 |
Signal | VGA |
Dimensional drawing |
|
Width | 16 mm |
Height | 55 mm |
Length | 56.5 mm |
Material (Housing) | ABS (metal-plated) |
External cable diameter | 4 mm ... 10 mm |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Fixing screws | 4-40 UNC |
Tightening torque | 0.4 Nm |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
Item number | 2708546 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC512 |
GTIN | 4017918942144 |
Weight per piece (including packing) | 42.11 g |
Weight per piece (excluding packing) | 34.83 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ECLASS-15.0 | 27440322 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Change to the D-SUB orientation through a reversible connection block
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates