PSM-SET-FSMA/4-KT
-
FO connectors
2799720
FO connectors, degree of protection: IP20, number of positions: 2, MM, material: Metal, cable outlet: straight
Product details
| Product type | Fiber optic connector (cable side) |
| Type | FSMA |
| Number of positions | 2 |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Attenuation | < 1.5 dB (Insertion attenuation) |
| Transmission medium | FO |
| Transmission characteristics (category) | MM |
| Mechanical characteristics | |
| Ferrule diameter | 3.20 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | Metal |
| Cable type | Plastic-coated fiber |
| External cable diameter | 2.2 mm ... 2.2 mm |
| Individual wire diameter | 2.2 mm |
| Resistance to oil | yes |
| Flame resistance | yes |
| FO cable | |
| Fiber | 980/1000 µm |
| Fiber type | POF |
| Attenuation | < 1.5 dB (Insertion attenuation) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Ambient temperature (assembly) | 0 °C ... 50 °C |
| Resistance to oil | yes |
| Flame resistance | yes |
| Resistance to oil | yes |
| Mounting type | For field assembly |
| Item number | 2799720 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB |
| Product key | ABNIAA |
| GTIN | 4017918156053 |
| Weight per piece (including packing) | 33.6 g |
| Weight per piece (excluding packing) | 27.2 g |
| Customs tariff number | 85367000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 19170122 |
| ECLASS-15.0 | 19170122 |
ETIM
| ETIM 9.0 | EC001122 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
PSM-POF-KONFTOOL - Assembly tool 2744131
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
-
FOC-RUGGED-1012/IP20/... - FO patch cable 2901548
-
FOC-RUGGED-FLEX-1013/IP20/... - FO patch cable 2901549
-
FOC-PN-B-1000/IP20/... - FO patch cable 2901551
-
FOC-PN-C-1003/IP20/? - FO patch cable 2901552
-
FOC-KDHEAVY-1011/IP20/... - FO patch cable 2901553
-
PSM-SET-FSMA-LINK/2 - FO coupling 2799416
Your advantages
Suitable for quick and easy field assembly or repair
No bonding or polishing
Flexible application, thanks to reusable connector
Outstanding transmission properties
Robust connector
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates