Crimp splice protection in blister packaging
FOC-CRIMPSPLICE-PROTECT
-
Crimp splice protection
1019678
Crimp splice protection, design: Straight, degree of protection: IP20, connection method: Crimp connection, cable outlet: above and below, color: Bare metallic
Product details
| Order information: | Splice protection for FDX 20 splice boxes |
| Assembly note | Processing with commercially-available presses |
| Housing type | Fiber optic |
| Cable outlet | above and below |
| Connection technology | |
| Connection method | Crimp connection |
| Height | 3 mm |
| Depth | 1.2 mm |
| Length | 30 mm |
| Color | Bare metallic |
| Material | Metal |
| Cable type | Fiberglass |
| External cable diameter | 250 µm (Includes primary coating) |
| FO cable | |
| Transmission medium | FO |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 85 °C (according to DIN EN 61300-2) |
| Mounting type | Crimp splice protection |
| Assembly note | Crimp splice protection clicks into the splice holder |
| Item number | 1019678 |
| Packing unit | 12 pc |
| Minimum order quantity | 12 pc |
| Sales key | AB |
| Product key | ABNGAZ |
| GTIN | 4055626701189 |
| Weight per piece (including packing) | 0.529 g |
| Weight per piece (excluding packing) | 0.19 g |
| Customs tariff number | 85367000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170192 |
| ECLASS-15.0 | 19170192 |
ETIM
| ETIM 9.0 | EC003626 |
UNSPSC
| UNSPSC 21.0 | 26121650 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-FDX20-PP-LCD6-OM4-PT9 - Splice box 1019712
-
FOC-FDX20-PP-LCD6-OSP-PT9 - Splice box 1019711
-
FOC-FDX20-PP-LCD6-MM - Distributor 1019710
-
FOC-FDX20-PP-LCQ6-OM2-PT9 - Splice box 1019709
-
FOC-FDX20-PP-LCQ6-OM4-PT9 - Splice box 1019708
-
FOC-FDX20-PP-LCQ6-OSP-PT9 - Splice box 1019707
-
FOC-FDX20-PP-LCQ6-MM - Distributor 1019705
-
FOC-FDX20-PP-SCD6-OM2-PT9 - Splice box 1019700
-
FOC-FDX20-PP-SCD6-OM4-PT9 - Splice box 1019698
-
FOC-FDX20-PP-SCD6-OSP-PT9 - Splice box 1019692
-
FOC-FDX20-PP-SCD6-MM - Distributor 1019686
-
FOC-FDX20-PP-STD6-OM1-PT9 - Splice box 1019684
-
FOC-FDX20-PP-STD6-OM2-PT9 - Splice box 1019683
-
FOC-FDX20-PP-STD6-OSP-PT9 - Splice box 1019682
-
FOC-FDX20-PP-STD6-MM - Distributor 1019681
-
FOC-FDX20-PP-E2D6-OSA-PT9 - Splice box 1019680
Your advantages
No attenuating effects on the fusion splice
Mechanical protection for fusion splices
Telekom TS 0338/96 approval
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates