The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

CUC-STD-C1PGY-S/R4E8:1 - RJ45 connector
1414382

RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: Plastic, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: straight, color: gray, Ethernet

Product details








Compatible products



Your advantages

Reliable 360° shield contact due to the proven crimp connection
Easy installation with a crimping tool
Pin insert for V.06 sleeve housing VS-08-T-H-RJ45/IP67