The PSK RTU 50 is a data logger with integrated GSM/GPRS modem, 2 analog and 4 digital inputs, 2 digital outputs, 1 serial interface, and 1 Ethernet interface. Thanks to the innovative power management, the data logger can also be operated with batteries or solar cells.
PSK RTU 50
-
Data logger
2400018
Data logger with integrated GSM/GPRS modem, 2 analog and 4 digital inputs, 4 digital outputs, 1 serial interface, and 1 Ethernet interface
Free download available.
Downloads
Product details
| Product type | Data logger |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | II (plastic housing) |
| Retentive data storage | 1 Mbyte |
| IEC 61131 runtime system | |
| Program memory | 832 kByte |
| Power consumption | typ. 70 mW (min. 2.45 mW, max. 1.4 W) |
| Maximum power dissipation for nominal condition | max. 0.12 W |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 10 V DC ... 30 V DC |
| Max. current consumption | 100 mA |
| Typical current consumption | 5 mA |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Description realtime clock | ±9 s/m internal accumulator |
| Analog: | |
| Number of inputs | 2 |
| Connection method | COMBICON connectors |
| Connection technology | Screw connection |
| Current input signal | 4 mA ... 20 mA |
| Input resistance current input | 50 Ω (To ground) |
| A/D converter resolution | 12 bit |
| Digital: | |
| Number of inputs | 4 |
| Connection technology | COMBICON |
| Digital: | |
| Output name | Digital outputs |
| Number of outputs | 2 (Relay output) |
| Output voltage | max. 60 V DC |
| Output current | max. 1 A |
| Battery voltage | 3 V DC |
| Battery capacity | 235 mAh |
| Connection method | COMBICON |
| Input/output, power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Wireless | |
| Interface description | GSM / GPRS |
| Frequency range | 850 MHz ... 1900 MHz |
| Number | 1 |
| Connection method | SMA (female) |
| Impedance | 50 Ω |
| SIM Interface | 1.8 volt and 3 volt SIM card |
| RS-232 | |
| Transmission physics | TTL level |
| No. of channels | 1 (IDE) |
| RS-232/-485 | |
| No. of channels | 1 |
| Protocols supported | IEC 60870-5-101, Modbus/RTU, IEC 62056-21 |
| Serial | |
| Bus system | Others |
| Note on the connection method | Special interface for VEGABAR 66 |
| No. of channels | 1 |
| Ethernet | |
| Connection method | RJ45 |
| No. of channels | 1 (Datawatt Network Application Protocol) |
| Protocols supported | IEC 60870-5-104, Modbus TCP/IP, FTP |
| File format/coding | Configuration protocol |
| Width | 210 mm |
| Height | 110 mm |
| Depth | 45 mm |
| Color | silver/black |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Shock | 25g, Criterion 1, according to IEC 60068-2-27 |
| Vibration (operation) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 EN 61000-4-2 (ESD) Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 EN 61000-4-3 (radiated noise immunity) Criterion A, 10 V/m | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 EN 61000-4-4 (EFT burst) Criterion B, Supply lines: ±2 kV, Signal/data lines: ±2 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 EN 61000-4-5 (surge) Criterion B | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 EN 61000-4-6 (line noise immunity) Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4 EN 55011 (emitted interference) Class A | |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Item number | 2400018 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRE |
| Product key | DREDZX |
| GTIN | 4055626016429 |
| Weight per piece (including packing) | 980 g |
| Weight per piece (excluding packing) | 475 g |
| Customs tariff number | 84719000 |
| Country of origin | NL |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Alarm inputs and switching outputs
Integrated GSM-/GPRS modem
LED diagnostic indicators
Low power consumption
Data logger, gateway, and alarm manager
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates