NBC-M12MR-M12FS-IE/.../... - Network cable
1408658

Network cable, Ethernet CAT5 (1 Gbps), 8-position, Variable cable type, shielded, Plug angled M12 SPEEDCON, coding: A / IP67, on Socket straight M12 SPEEDCON, coding: A / IP67, cable length: Free input (0.2 m ... 100.0 m)

Product details