FOC-OE-OE-GZ04/...
-
FO cable
1411566
Fiber optic cable, multi-mode fiberglass 62.5/125 µm, OM1, length: various
Product details
Product type | Data cable by the meter |
Application | Indoor installation |
Number of positions | 2 |
No. of conductors | 2 |
Attenuation | ≤ 3 dB/km (with 850 nm) |
≤ 0.8 dB/km (with 1300 nm) | |
Transmission medium | FO |
Transmission speed | 1 Gbps |
External dimensions | |
External diameter min. | 2 mm |
External diameter max. | 4.2 mm |
Color | orange |
Flammability rating according to UL 94 | V0 |
Outer sheath, material | LSZH |
Connection 2 | |
Type | free cable end |
Degree of protection | IP20 |
Cable length | 2.50 m |
Cable weight | 8.30 kg/km |
Cable type | Fiberglass |
Cable type | Zip cord |
Cable abbreviation | I-V(ZN)H |
External cable diameter | 2.00 mm (Zip cord) |
Outer sheath, material | LSZH |
External sheath, color | orange |
Individual wire diameter | 900 µm |
Single wire, color | - |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 60 mm |
Tensile strength short-term/long-term | 600 N |
Cable, attenuation | 3.2 dB/km (at 850 nm); 0.9 dB/km (at 1300 nm) |
Halogen-free | According to IEC 60754-2 |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber | 62.5/125 µm |
Fiber type | Multimode fiberglass 62.5/125 µm |
Transmission medium | Multi-mode fiberglass |
Wavelength | 850, 1300 nm |
Tensile strength short-term/long-term | 600 N |
Mechanical data | |
Smallest bending radius | 30 mm |
Attenuation | ≤ 3 dB/km (with 850 nm) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 50 °C |
Flame resistance | yes |
cable layer type | Indoors |
Item number | 1411566 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ##### |
Product key | ABNICC |
Catalog page | Page 414 (C-2-2019) |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Ideal for assembly with fiberglass connectors
Exceptional fiber quality for reliable data transmission
Very high data rates possible for demanding applications
Satisfies UL 94, V0
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates