GOF universal cable, 24-fiber (2x 12 fibers), loose tube cable for fixed installation
FOC-OE-OE-GL-U-OM2-24/...
-
FO cable
1286215
GOF universal cable, 24-wire, loose tube cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
Product details
| Application | Outdoors and indoors |
| Number of positions | 24 |
| Transmission medium | FO |
| Transmission speed | 1 Gbps |
| Outer sheath, material | LSHF (FRNC) |
| Cable type | Universal cable |
| Cable type | Loose tube cable |
| Cable abbreviation | U-DQ(ZN)BH |
| External cable diameter | 8.00 mm |
| Outer sheath, material | LSHF (FRNC) |
| External sheath, color | black |
| Thickness, outer sheath | 1.50 mm |
| External sheath, strain relief elements | Aramide/glass fibers |
| Outer sheath, rodent protection | metal-free |
| External sheath, lengthwise water-proofing?? | yes, F5C |
| Wire diameter incl. insulation | 15 µm |
| Smallest bending radius, fixed installation | 80 mm |
| Smallest bending radius, movable installation | 80 mm |
| Bending radius | 80 mm |
| Tensile strength short-term/long-term | 3000 N / 1000 N |
| Lateral pressure short term | 3500.00 N/cm |
| Impact strength | 20 J |
| Halogen-free | yes |
| Resistance to oil | no |
| Flame resistance | yes, in accordance with IEC 60332-1-2 |
| FO cable | |
| Number of fibers | 24 |
| Fiber | Quartz glass |
| Fiber type | Multi-mode fiberglass |
| Transmission medium | Multi-mode fiberglass |
| Wavelength | 850 / 1300 nm |
| Tensile strength short-term/long-term | 3000 N / 1000 N |
| Ambient conditions | |
| Impact strength | 20 J |
| Ambient temperature (operation) | -30 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Ambient temperature (assembly) | -15 °C ... 40 °C |
| Resistance to UV radiation | yes |
| Resistance to oil | no |
| Flame resistance | yes, in accordance with IEC 60332-1-2 |
| Resistance to oil | no |
| cable layer type | Outdoors and indoors |
| Item number | 1286215 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | ABNICC |
| Customs tariff number | 85447000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27061803 |
| ECLASS-15.0 | 27061803 |
ETIM
| ETIM 9.0 | EC000034 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-PT9:SC-OM2/2.5 - Fiber optic pigtail set with 12 pigtails 1208109
-
FOC-PT9:ST-OM2/2.5 - Fiber optic pigtail set with 12 pigtails 1208118
-
FOC-FDX20-FR19-LCD12-OM2-PT9 - Splice box 1145416
-
FOC-FDX20-FR19-LCD24-OM2-PT9 - Splice box 1145375
-
FOC-FDX20-FR19-SCD12-OM2-PT9 - Splice box 1145408
-
FOC-FDX20-FR19-SCD24-OM2-PT9 - Splice box 1145407
-
FOC-FDX20-FR19-STD12-OM2-PT9 - Splice box 1145398
-
FOC-FDX20-FR19-STD24-OM2-PT9 - Splice box 1145397
-
FOC-FDX20-PP-LCD6-OM2-PT9 - Splice box 1019713
-
FOC-FDX20-PP-LCQ6-OM2-PT9 - Splice box 1019709
-
FOC-FDX20-PP-SCD6-OM2-PT9 - Splice box 1019700
-
FOC-FDX20-PP-STD6-OM2-PT9 - Splice box 1019683
Your advantages
Robust universal cable for indoor and outdoor installation enables maximum flexibility for your application
Particularly suitable for fusion splicing
CPR certification fire protection class Eca
Resilient, thanks to ozone and UV resistance, rodent protection, and longitudinal water tightness
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates