PSR-PS22-1NO-1NC-24VDC-SC
-
Coupling relay
2702524
Coupling relay for SIL 3 high and low-demand applications, couples digital output signals to the I/O, 1 enabling current path, 1 confirmation current path, safe state off applications, test pulse filter, fixed screw terminal block
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Coupling relay |
| Product family | PSRmini |
| Application | Safe switch off |
| High demand | |
| Low demand | |
| Ex | |
| Control | 1 and 2 channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 150 ms (with Us when controlled via A1) |
| Typical release time | < 30 ms (when controlled via A1) |
| Recovery time | 500 ms |
| Maximum power dissipation for nominal condition | 3.28 W (IL² = 36 A²) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Basic insulation 4 kV between all current paths and housing |
| Safe isolation, 6 kV reinforced insulation from the control circuit (A1/A2) and diagnostics circuit (0V/21/22) to the enabling current path (13/14) | |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 45 mA |
| Power consumption at US | typ. 1.08 W |
| Inrush current | typ. 150 mA (Δt < 5 ms at Us) |
| Filter time | max. 3 ms (at A1-A2 in the event of voltage dips at Us) |
| max. 3 ms (at A1-A2; low test pulse width) | |
| ≥ 50 ms (at A1-A2; low test pulse rate) | |
| max. 17 ms (at A1-A2; high test pulse width) | |
| ≥ 600 ms (at A1-A2; high test pulse rate) | |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode 33 V |
| Supply | |
| Designation | 21/0V |
| Diagnostic supply voltage UD | 24 V DC -15 % / +10 % |
| Input current at UD | 6 mA (at the contacts 21/0V for UD; + 100 mA depending on load at contact 22) |
| Inrush current at UD | typ. 200 mA (Δt < 1 ms; for contacts 21 - 0 V at UD) |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode 33 V |
| Relay: Enabling current path (13/14) | |
| Output description | 2 N/O contacts in series, without delay, floating |
| Number of outputs | 1 (safety-related) |
| Contact switching type | 1 enabling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 12 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 60 mW |
| Inrush current | min. 3 mA |
| max. 6 A | |
| Switching capacity | 4 A (24 V (DC13)) |
| 5 A (250 V (AC15)) | |
| Limiting continuous current | 6 A (High demand) |
| 4 A (Low demand) | |
| Sq. Total current | 36 A2 (observe derating) |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 6 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Relay: Confirmation current path (21/22) | |
| Output description | 2 N/C contacts in series, without delay, not floating (reference ground: 0V) |
| Number of outputs | 1 (safety-related) |
| Contact switching type | 1 confirmation current path |
| Contact material | AgCuNi, + Au |
| Switching voltage | min. 20.4 V DC |
| max. 26.4 V DC | |
| Switching power | min. 20 mW |
| Inrush current | min. 1 mA |
| max. 100 mA | |
| Limiting continuous current | 100 mA |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 150 mA Fast-blow |
| Connection technology | |
| pluggable | no |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 12 |
| Stripping length | 12 mm |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Status display | 2 x LED (green) |
| Operating voltage display | 1 x LED (yellow) |
| Error indication | 1 x LED (red) |
| Width | 6.8 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PBT |
| Safety data | |
| Stop category | 0 |
| Safety data: EN 50156-2 | |
| Safety Integrity Level (SIL) | 3 (Reference IEC 61508) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 70 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| ATEX | |
| Identification | II 3G Ex ec nC IIC T4 Gc |
| Certificate | UL 22 ATEX 2912X |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx UL 22.0037X |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E140324 |
| UL Ex, USA / Canada | |
| Identification | Class I, Zone 2, AEx ec nC IIC T4 / Ex ec nC IIC Gc T4 X |
| Class I, Div. 2, Groups A, B, C, D, T4 | |
| Certificate | E360692 |
| CE | |
| Identification | CE-compliant |
| Environmental simulation test | |
| Identification | G3 |
| Certificate | ISA-S71.04 |
| CCC / China-Ex | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | 2022122304115695 |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2702524 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA172 |
| GTIN | 4055626280240 |
| Weight per piece (including packing) | 166.2 g |
| Weight per piece (excluding packing) | 71.494 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b619f461-249e-46c4-89cf-a70789c77101 |
Compatible products
Your advantages
Up to SIL 3 in accordance with IEC 61508
Force-guided contacts in accordance with EN 50205
Easy proof test according to IEC 61508
Low housing width of just 6.8 mm
Long service life thanks to filtering of controller test pulses
1 enabling current path, 1 diagnostic current path
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation
Corrosion protection through protective coating on the PCB
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates