EV-HPC-PCU-01
-
Cooling unit
1237881
CHARX connect, CCS type 1, CCS type 2, Cooling unit, Accessories, length: 1.5 m, with variable-speed fan, with variable-speed pump, for cooling the cooling liquid of a Phoenix Contact HPC DC charging cable
Product details
| Product family | CHARX connect |
| Technology | High Power Charging |
| Combined Charging System | |
| Application | for cooling the cooling liquid of a Phoenix Contact HPC DC charging cable |
| for installation in e-mobility charging stations (EVSE) | |
| Design | with variable-speed fan |
| with variable-speed pump | |
| Manufacturer | HYDAC Cooling GmbH |
| Charging standard | CCS type 1 |
| CCS type 2 | |
| Charging mode | Mode 4 |
| Cooling system | |
| Cooling | Liquid-air cooling system (passive) |
| semi-closed cooling circuit | |
| Coolant | 50% water, 50% glycol (Glysofor N) |
| Volume range | ≤ 60 db(A) (with free-standing system and 1 m distance) |
| Supply voltage | 24 V DC (Fan) |
| 24 V DC (Pump) | |
| Control voltage range | 0.00 V DC ... 10.00 V DC (Fan) |
| 0.00 V DC ... 10.00 V DC (Pump) | |
| Current consumption | max. 1.97 A (Fan) |
| max. 1.8 A (Pump) | |
| Function interface: Cooling system | |
| Interface description | Quick release couplings, inflow and return flow, for hoses with an outer diameter of 12 mm |
| Function interface: Fan | |
| Cable structure | 4 x 0.5 mm² |
| Single-core wire | Power supply RD |
| Reference ground BU | |
| Speed output WH | |
| Control input YE | |
| Function interface: Pump | |
| Cable structure | 2 x 0.34 mm² + 5 x 0.14 mm² |
| Single-core wire | Power supply RD |
| Reference ground BK | |
| Motor shutoff signal GN | |
| Speed output BN | |
| Control input YE | |
| RS-485 Modbus WH can only be used by the manufacturer | |
| RS-485 Modbus BU can only be used by the manufacturer | |
| Function interface: Level sensor | |
| connection | Plug straight M12 A |
| Material (Housing) | Aluminum |
| Stainless steel |
| Cable length | 1.5 m (Fan) |
| 1.5 m (Pump) | |
| Cable length | 1.5 m (Fan) |
| Cable length | 1.5 m (Pump) |
| Cooling capacity | approx. 0.06 kW/K (at 2 l/min) |
| Volumetric flow | approx. 2 l/min (at 1 bar) |
| Coolant | 50% water, 50% glycol (Glysofor N) |
| Ambient conditions | |
| Degree of protection (Fans) | IP55 (Fan) |
| Degree of protection (Pump) | IP65 (Pump) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 50 °C |
| Altitude | max. 1000 m (above sea level) |
| Volume range | ≤ 60 db(A) (with free-standing system and 1 m distance) |
| Item number | 1237881 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWB |
| Product key | XWBLNY |
| GTIN | 4063151344757 |
| Weight per piece (including packing) | 17,440 g |
| Weight per piece (excluding packing) | 16,299 g |
| Customs tariff number | 84195080 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27144792 |
| ECLASS-15.0 | 27144792 |
ETIM
| ETIM 9.0 | EC002884 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 052e4ff5-7318-4019-8f73-22974279b3e6 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates