The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

BPC 9102S - Safety controller
1246285

Safety controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Core™ i7-10700TE, 8x 2 GHz (Standard).

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details









Compatible products




Your advantages

Integrated PROFINET controller and PROFINET device
Support for PROFIsafe Profile V2.6.1
Safety: highest level of safety of machinery, thanks to diversified processors and the support of up to 300 PROFIsafe devices
PLCnext Technology for preferred programming languages and programming environments, open-source software, apps, PROFICLOUD, and soon, also PLCnext Store with real-time execution
Performance: Use of one Intel® Core™ i7 octacore processor and two powerful processors based on ARM architecture enables one of the best performance capabilities on the market.
3 independent Ethernet interfaces
Optional pluggable fan module allows reliable operation, even under challenging ambient conditions.